(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Oriental Motor
[Brand]Oriental Motor
[Voltage Specifications]
・AC100V
・AC200V
[Gearhead]
・ Parallel shaft gear head
・ Hollow shaft flat gearhead
[Features]
・ New connector
・ Equipped with stainless steel shaft as standard
・ Cable that can be directly connected by selecting the pull-out direction
・ Compact, high output, high efficiency design
・ Compatible with H1 grease for food machine (Connector Type Parallel Shaft Gear Head GFV Gear Only)
・ The unit efficiency of the motor driver is greatly improved
・ The motor and gear head are already assembled
Days to Ship: | 16 Days or more |
---|
Driver for BLM Series Brushless Motor - BMU
Oriental Motor
[Brand]Oriental Motor
[Power supply voltage]
・ Single-phase 100 to 120 V
・ Three-phase 200 to 240 V
・ Single-phase 200 to 240 / Three-phase 200 to 240 V
[Features]
・ Turning and Pressing. Easy speed control
・ Easy wiring. Start immediately
・ Maximum rotational speed 4,000 r/min Speed ratio 1:50 (2.5 times more than before)
・ You can set various functions by opening the front panel of the driver
Days to Ship: | 8 Days or more |
---|
Brushless Motor, Driver Single Unit, BLE2 Series
Oriental Motor
[Brand]Oriental Motor
[Power supply voltage]
·Single-phase 100 to 120 V
·Three-phase 200 to 240 V
·Single-phase 200 to 240 / three-phase 200 to 240 V
The BLE2 Series has a lineup of motors with electromagnetic brakes, dust-proof and waterproof specifications, as well as various lineups. It can be used for a wider range of purposes.
[Features]
·Speed control range 80 to 4,000 r/min
・ Speed fluctuation rate ±0.2% (At the time of digital setting)
・ Torque can be limited
・ Multi-speed operation Up to 16 speeds
・ Holds the output shaft when stopped (Up to 50% of rated torque)
・ Protection rating IP66 (Motor part only)
・ High rust prevention and corrosion resistance due to stainless steel shaft
・ Monitor / test function useful for starting up the device and avoiding troubles
・ Digital settings and operations on the driver itself
・ Close contact mounting is possible with a compact and low profile driver
・ Speed can be set with a personal computer or an external signal
・ Cable with selectable pull-out direction
・ Up to 20 m between motor and driver with direct connection
·Lineup 30 W to 400 W
Days to Ship: | 16 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Types |
Motor Type |
Main Body Shape |
Square flange dimensions A(mm) |
Rated Output(W) |
Voltage Specifications |
Power Supply |
Gearhead Type |
Speed control range(r/min) |
Electromagnetic Brake |
Brand | Oriental Motor | Oriental Motor | Oriental Motor |
---|---|---|---|
Product Series | |||
Days to Ship | 16 Days or more | 8 Days or more | 16 Days or more |
Types | Motor Unit / Set | Driver Unit | Driver Unit |
Motor Type | Standard | - | - |
Main Body Shape | Square | - | - |
Square flange dimensions A(mm) | 60 ~ 110 | - | - |
Rated Output(W) | 30 ~ 400 | - | - |
Voltage Specifications | AC100 Type / AC200 Type | - | - |
Power Supply | Single-phase / Three-Phase | - | - |
Gearhead Type | Parallel Shafts / Hollow Shaft | - | - |
Speed control range(r/min) | 80 to 3600 ~ 80 to 4000 | - | - |
Electromagnetic Brake | No | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy