(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Brand]Oriental Motor
[Power supply voltage]
·Single-phase 100 to 120 V
·Three-phase 200 to 240 V
·Single-phase 200 to 240 / three-phase 200 to 240 V
The BLE2 Series has a lineup of motors with electromagnetic brakes, dust-proof and waterproof specifications, as well as various lineups. It can be used for a wider range of purposes.
[Features]
·Speed control range 80 to 4,000 r/min
・ Speed fluctuation rate ±0.2% (At the time of digital setting)
・ Torque can be limited
・ Multi-speed operation Up to 16 speeds
・ Holds the output shaft when stopped (Up to 50% of rated torque)
・ Protection rating IP66 (Motor part only)
・ High rust prevention and corrosion resistance due to stainless steel shaft
・ Monitor / test function useful for starting up the device and avoiding troubles
・ Digital settings and operations on the driver itself
・ Close contact mounting is possible with a compact and low profile driver
・ Speed can be set with a personal computer or an external signal
・ Cable with selectable pull-out direction
・ Up to 20 m between motor and driver with direct connection
·Lineup 30 W to 400 W
Part Number
Configured Part Number is shown.
BLE2D30-C
Types | Driver Unit | Output Details(W) | 30 | Power Supply Voltage | Single-phase 200 to 240 / Three-phase 200 to 240 |
---|
Please check the type/dimensions/specifications of the part BLE2D30-C in the Brushless Motor, Driver Single Unit, BLE2 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy