(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Oriental Motor
[Features]
・ Ideal for one-way, continuous operation
・ You can drive easily
・ Excellent motor performance
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with a low profile terminal box (Type with terminal box)
・ Gear head design points
・ Equipped with high-performance gear head
Days to Ship: | 21 Days or more |
---|
Unit Type Speed Control Motor, US Series
Oriental Motor
Oriental Motor compact AC motor, unit type speed control motor US series.
Days to Ship: | Same day or more |
---|
Show Stock Products
Induction Motor 25W Gear Head [S8KA3]
SPG
Precision machining of motor shaft and helical gear reduces noise level by 10-15dB.
[Features]
· Allowable torque from when combined with gearhead.
· Allowable torque when connected with a middle gearhead with a reduction ratio of 1/10 is 7.84N-m
Days to Ship: | 9 Days or more |
---|
Induction Motor, World K Series
Oriental Motor
Induction motor with thermal protector for signals 25 W, 40 W, 60 W, 90 W Lead wire type, type with terminal box.
[Features]
・ Built-in thermal protector for signals
・ Global voltage compatible
・ CE marking
Days to Ship: | 21 Days or more |
---|
Gear Head Single Unit for Combination
Oriental Motor
Oriental Motor, compact AC motor, gear head single unit for combination.
Days to Ship: | Same day or more |
---|
Show Stock Products
Speed Control Motor SS21 / SS31 Type
Oriental Motor
[Features]
"SS21 type"
・ Combined with a 6 W to 40 W speed control motor, speed control, instant stop, slow start / slow down (-SSSD type) are possible
"SS31 type"
・ Combined with a 60 W high output speed control motor, speed control, instant stop, slow start / slow down (-SSSD type) are possible
Days to Ship: | Same day or more |
---|
Show Stock Products
AC Speed Control Motor, DSC Series
Oriental Motor
Easy speed control motor with full functionality.
A speed control motor with excellent cost performance that is reasonably priced and sized.
[Features]
・ Speed control with closed loop control
・ Space saving and reduction of installation effort
・ Full functionality in a small body
・ High reliability
・ Vertical drive is possible with an electromagnetic brake
・ Uses a gear head with excellent torque and strength
・ Motor and gearhead assembled
・ Achieves space saving and cost reduction
Days to Ship: | 15 Days or more |
---|
Motor for AC Speed Control Unit
Oriental Motor
Oriental Motor, compact AC motor, motor for AC Speed control unit.
Days to Ship: | 16 Days or more |
---|
Oriental Motor
[Features]
・ Highly efficient and highly characteristic three-phase motor with optimal design
・ Achieves the best characteristics in combination with an inverter
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with stainless steel shaft as standard
・ Compatible with H1 grease for food machine
・ Compact and lightweight
・ Low profile terminal box (Type with terminal box)
・ International standards (UL/CSA standard, CCC system, CE marking)
Days to Ship: | 16 Days or more |
---|
AC Speed Control Motor, US2 Series
Oriental Motor
[Features]
・ Highly reliable closed-loop control speed control motor unit
・ Intuitive operation just by turning the dial to set the desired value and pressing the dial
・ Built-in capacitor, simple connection
・ Equipped with digital display
Days to Ship: | 15 Days or more |
---|
Oriental Motor
[Features]
・ High efficiency motor
・ Ideal for forward and reverse operation
・ Equipped with high-performance gear head
・ Improved usability
Days to Ship: | 21 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Motor Type |
Square Flange Dim. A(mm) |
Rated Output(W) |
Power Supply |
Environment |
Reduction Ratio |
Gear Head Type |
Electromagnetic Brakes, Clutches |
Voltage(V) |
Brand | Oriental Motor | Oriental Motor | SPG | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||
CAD |
| ||||||||||
Days to Ship | 21 Days or more |
Same day or more
Show Stock Products | 9 Days or more | 21 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 15 Days or more | 16 Days or more | 16 Days or more | 15 Days or more | 21 Days or more |
Type | Motor Only / Set | Others / Set | - | Motor Only | Others | Others | Others / Controller Only | Motor Only / Set | Motor Only / Set | Controller Only | Motor Only |
Motor Type | Induction | Induction | - | Induction | - | - | Speed Control | Speed Control | Induction | Speed Control | Reversible |
Square Flange Dim. A(mm) | 60 | 60 | - | 60 | - | - | - | 60 | - | - | 60 |
Rated Output(W) | 6 ~ 40 | 6 ~ 40 | - | 6 | - | - | 6 ~ 40 | 6 ~ 40 | 30 ~ 100 | 6 ~ 40 | 6 ~ 40 |
Power Supply | 3-Phase ~ Single-Phase | Single-Phase | - | 3-Phase ~ Single-Phase | - | Single-Phase | Single-Phase | Single-Phase | 3-Phase | Single-Phase | Single-Phase |
Environment | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Reduction Ratio | 6 ~ 360 | - | - | - | 10 ~ 200 | - | - | 6 ~ 360 | 7.5 ~ 200 | - | - |
Gear Head Type | Not Provided / Parallel Shaft | Not Provided / Parallel Shaft | - | Parallel Shaft | Parallel Shaft / Perpendicular Shaft | Not Provided | Not Provided | Not Provided / Parallel Shaft / Perpendicular Shaft | Not Provided / Parallel Shaft / Perpendicular Shaft | Not Provided | Not Provided / Parallel Shaft |
Electromagnetic Brakes, Clutches | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided / Electromagnetic Brakes | Not Provided | Not Provided / Electromagnetic Brakes | Not Provided | Not Provided / Electromagnetic Brakes |
Voltage(V) | 100 ~ 230 | 100 ~ 200 | - | 100 ~ 230 | - | 100 ~ 200 | 110 ~ 115 | 100 ~ 230 | 200 ~ 240 | 100 ~ 230 | 100 ~ 200 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy