(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Jet Air Coolers - Standard/Compact, Low Temperature
MISUMI
[Features]·This is an air jet cooler capable of rapid cooling. Alteration such as adding a hex nut or a silencer is possible.
Days to Ship: | 8 Days or more |
---|
Jet Cooler (Cool Air Generating Device) N Series
Nihon Seiki
•Operating Pressure (mpa): 0.2~0.7
•Maximum temperature drop (?): -40
•Specification: Temperature Drop -40℃ Type
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | MISUMI | Nihon Seiki |
---|---|---|
Product Series | ||
CAD |
|
|
Days to Ship | 8 Days or more | 9 Days or more |
Specifications |
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy