(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Cartridge Heaters - High-Temperature, with/without Flange
MISUMI
•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: Incoloy Alloy
•Cartridge Lead Wire Treatment: Standard
Days to Ship: | 6 Days or more |
---|
Cartridge Heaters - Fixed and Configurable Length and Power
MISUMI
•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Cartridge Type: Standard
•Cartridge Lead Wire Treatment: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Cartridge Heaters - High-Temperature, Configurable Length and Electrical Power
MISUMI
Robust design withstanding the high temperature as high as 900 degrees C Sheath length and the electric power are configurable.
Days to Ship: | 16 Days or more |
---|
Cartridge Heaters - Configurable Length/Power/Lead Wire
MISUMI
•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 321 Stainless Steel
•Cartridge Type: Standard
Days to Ship: | 15 Days or more |
---|
Cartridge Heaters - Internal Connection, Lead Wire Protection
MISUMI
So structured that the lead wires are connected with each other within the sheath to prevent disconnection due to bending or vibration.
Days to Ship: | 16 Days or more |
---|
Cartridge Heaters - with Thermal Sensor
MISUMI
•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 321 Stainless Steel
•Cartridge Type: Standard
Days to Ship: | 15 Days or more |
---|
Cartridge Heaters - Lead Wire Protection with Knurled Flange
MISUMI
•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 304 Stainless Steel
•Cartridge Type: Flanged
Days to Ship: | 15 Days or more |
---|
MISUMI
•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 304 Stainless Steel
•Cartridge Type: L-Shaped
Days to Ship: | 12 Days or more |
---|
Cartridge Heaters - L-Shaped, Knurled, Flanged
MISUMI
•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 304 Stainless Steel
•Cartridge Type: Flanged
Days to Ship: | 15 Days or more |
---|
Cartridge Heaters - Flex-Resistant
MISUMI
So structured that the lead wire and the heating element are connected with each other within the sheath to withstand bending or vibration.
Days to Ship: | 8 Days or more |
---|
Cartridge Heaters Items - Anti-Seize Agent
MISUMI
[Features]·It comes with work gloves. ·When applied to the cartridge heater, it fills the gap and prevents sticking due to seizure.
Days to Ship: | 8 Days or more |
---|
Cartridge Heaters Items - Thermal Conductive Grease
MISUMI
Enables to transfer heat to metal plates effectively.
Days to Ship: | 8 Days or more |
---|
Cartridge Heater Mounting Bolts
MISUMI
Dedicated mounting screws for Cartridge Heaters.
Days to Ship: | 8 Days or more |
---|
Cartridge Heaters - Flanged Plate
MISUMI
•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 321 Stainless Steel
•Cartridge Type: Flanged
Days to Ship: | 15 Days or more |
---|
Cartridge Heaters - Flexible Hose
MISUMI
•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 321 Stainless Steel
•Cartridge Type: Standard
Days to Ship: | 15 Days or more |
---|
Cartridge Heaters - Lead Wire with Selectable Flange
MISUMI
•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 304 Stainless Steel
•Cartridge Type: Flanged
Days to Ship: | 15 Days or more |
---|
Cartridge Heaters - Shock Resistant with Internal Connection
MISUMI
•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 304 Stainless Steel
•Cartridge Lead Wire Treatment: Internal Connection Type
Days to Ship: | 15 Days or more |
---|
Cartridge Heaters - Uniform Heating
MISUMI
•Maximum Operating Temperature (°c): 600
•Category: Heaters
Days to Ship: | 15 Days or more |
---|
Cartridge Heaters - Heat Generating with Configurable Length
MISUMI
•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 304 Stainless Steel
•Cartridge Type: Standard
Days to Ship: | 15 Days or more |
---|
MISUMI
•Category: Mounting Parts
•Plate Type: Hot Plates
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Category |
Cartridge Dia.D (Range)(Ø) |
Cartridge Length L (Range)(mm) |
Maximum Operating Temperature(°C) |
Rated Output (Range)(W) |
Rated Voltage(V) |
|
|
|
| |||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Cartridge Heaters - High-Temperature, Configurable Length and Electrical Power | Cartridge Heaters - Internal Connection, Lead Wire Protection | Cartridge Heaters - Lead Wire Protection with Knurled Flange | Cartridge Heaters - Shock Resistant with Internal Connection | Cartridge Heaters - Heat Generating with Configurable Length | |||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Days to Ship | 6 Days or more |
Same day or more
Show Stock Products | 16 Days or more | 15 Days or more | 16 Days or more | 15 Days or more | 15 Days or more | 12 Days or more | 15 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 12 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Category | Heaters | Heaters | Heaters | Heaters | Heaters | Heaters | Heaters | Heaters | Heaters | Heaters | Mounting Parts | Mounting Parts | Mounting Parts | Heaters | Heaters | Heaters | Heaters | Heaters | Heaters | Mounting Parts |
Cartridge Dia.D (Range)(Ø) | ~8 ~ 14~ | ~8 ~ 14~ | ~8 ~ 11~13.9 | ~8 ~ 14~ | ~8 ~ 14~ | ~8 ~ 11~13.9 | ~8 ~ 11~13.9 | ~8 ~ 14~ | ~8 ~ 11~13.9 | ~8 ~ 11~13.9 | - | - | - | ~8 ~ 14~ | ~8 ~ 14~ | ~8 ~ 11~13.9 | ~8 ~ 14~ | ~8 ~ 11~13.9 | ~8 ~ 14~ | - |
Cartridge Length L (Range)(mm) | ~51 ~ 215~ | ~51 ~ 215~ | - | - | - | - | - | - | - | 52~70 ~ 130~214 | - | - | - | - | - | - | - | - | - | - |
Maximum Operating Temperature(°C) | 871 | 600 | 900 | 600 | 600 | 600 | 600 | 600 | 600 | 400 | - | - | - | 600 | 600 | 600 | 600 | 600 | 600 | - |
Rated Output (Range)(W) | ~99 ~ 1000~ | ~99 ~ 300~999 | - | - | - | - | - | - | - | 100~169 ~ 300~999 | - | - | - | - | - | - | - | - | - | - |
Rated Voltage(V) | 110 to 120 ~ 220 or More | 100 ~ 220 or More | - | - | - | - | - | - | - | 100 ~ 200 | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy