(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cartridge Heaters - Lead Wire Protection with Knurled Flange

Cartridge Heaters - Lead Wire Protection with Knurled Flange

Click this image to zoom it.

Move the mouse over the image to zoom

•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 304 Stainless Steel
•Cartridge Type: Flanged

  • inCAD Components
Cartridge Heaters - Lead Wire Protected, with Knurled Flange:Related Image
・Materials
[ M ] Material: Heater : 304 Stainless Steel
Knurling : 304 Stainless Steel
Lead Wire : See Below
Lead Wire Protection : See Below
Terminal : Copper (Tin Plating)
Flange : Stainless Steel

Specifications

Part Number-L-V-W-F Lead Wire-Lead Wire Protection-Terminal
Lead Wire TypeLength
MCHXA10-170-V200-W450-T1000-S-M
■Wire Protection Type with Knurled Flange
Part Number
L
1mm Increment
V
(Voltage)
W (Electric Power) 10W Increment
F (Lead Wire Length)
Lead Wire Protection
Terminal
Electrical Power Density (W/cm2)
Type
D
Lead Wire Type
10mm Increment
MCHXA
MCHXB

8
50~400
100
50~600
B
G
T
M

100~1000
N
S
C

N
M
Y

2≤W/cm2≤15
[ ! ]W/cm2=W/{Dπ(L-7)/100}
Calculate with the
electrical power density of
heat-generating part, not
with the overall length.
( )
200
50~1200
10
50~600
100
50~600
200
50~1200
12
100
50~800
200
50~1600
■Type of Terminal
SymbolType of TerminalNominal Screw
NNo Crimp Terminal-
MCrimp Terminal - RoundM4
YCrimp Terminal - Y-ShapedM4
■Lead Wire Type
SymbolLead Wire TypeHeat Resistance
Temperature
Features
BTin Plated Annealed Copper Fiber Glass Braided Wire180°CGeneral Use
GSilicon Rubber + Tin Plated Annealed Copper Wire180°CFor chemical and water resistant items
Tfluoropolymer + Nickel Plated Annealing Copper Wire260°CFor chemical, water and weather resistant items
MMica Polyimide-Wound Silica + Nickel Coated Copper Wire400°CFor heat resistant items
■Lead Wire Protection
SymbolLead Wire ProtectionMaterialAttaching Portion
NWithout Lead Wire Protection--
SSpring ProtectionStainless SteelSpring 100 mm
CStainless Steel Flexible TubeStainless SteelStainless Steel Flexible Tube 100mm

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCHXA8-[50-400/1]-V[100,​200]-W[50-1200/10]-B[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXA8-[50-400/1]-V[100,​200]-W[50-1200/10]-G[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXA8-[50-400/1]-V[100,​200]-W[50-1200/10]-M[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXA8-[50-400/1]-V[100,​200]-W[50-1200/10]-T[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXA10-[50-600/1]-V[100,​200]-W[50-1200/10]-B[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXA10-[50-600/1]-V[100,​200]-W[50-1200/10]-G[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXA10-[50-600/1]-V[100,​200]-W[50-1200/10]-M[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXA10-[50-600/1]-V[100,​200]-W[50-1200/10]-T[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXA12-[50-600/1]-V[100,​200]-W[50-1600/10]-B[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXA12-[50-600/1]-V[100,​200]-W[50-1600/10]-G[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXA12-[50-600/1]-V[100,​200]-W[50-1600/10]-M[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXA12-[50-600/1]-V[100,​200]-W[50-1600/10]-T[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXB8-[50-400/1]-V[100,​200]-W[50-1200/10]-B[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXB8-[50-400/1]-V[100,​200]-W[50-1200/10]-G[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXB8-[50-400/1]-V[100,​200]-W[50-1200/10]-M[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXB8-[50-400/1]-V[100,​200]-W[50-1200/10]-T[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXB10-[50-600/1]-V[100,​200]-W[50-1200/10]-B[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXB10-[50-600/1]-V[100,​200]-W[50-1200/10]-G[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXB10-[50-600/1]-V[100,​200]-W[50-1200/10]-M[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXB10-[50-600/1]-V[100,​200]-W[50-1200/10]-T[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXB12-[50-600/1]-V[100,​200]-W[50-1600/10]-B[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXB12-[50-600/1]-V[100,​200]-W[50-1600/10]-G[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXB12-[50-600/1]-V[100,​200]-W[50-1600/10]-M[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
MCHXB12-[50-600/1]-V[100,​200]-W[50-1600/10]-T[100-1000/10]-[C,​N,​S]-[M,​N,​Y]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(Ø)
Diameter
(Ø)
#2 Lead Wire Length (Mica Polyimide-Wound Silica + Nickel Coated Copper Wire) [M]
(mm)
Lead Wire Length (Silicon Rubber + Tin Plated Annealed Copper Wire) [G]
(mm)
Lead Wire Length (fluoropolymer + Nickel Plated Annealing Copper Wire) [T]
(mm)
Lead Wire Length (Tin Plated Annealed Copper + Glass Braided Wire) [B]
(mm)
Lead Wire Protection Selection V W
1 Piece(s)

15 Days or more

10~8850 ~ 400---100 ~ 1000C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400-100 ~ 1000--C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400100 ~ 1000---C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400--100 ~ 1000-C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600---100 ~ 1000C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600-100 ~ 1000--C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600100 ~ 1000---C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600--100 ~ 1000-C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600---100 ~ 1000C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600-100 ~ 1000--C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600100 ~ 1000---C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600--100 ~ 1000-C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

10~8850 ~ 400---100 ~ 1000C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400-100 ~ 1000--C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400100 ~ 1000---C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10~8850 ~ 400--100 ~ 1000-C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600---100 ~ 1000C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600-100 ~ 1000--C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600100 ~ 1000---C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600--100 ~ 1000-C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1200
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600---100 ~ 1000C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600-100 ~ 1000--C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600100 ~ 1000---C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600--100 ~ 1000-C (Stainless Steel Flexible Tube) / N (Without Lead Wire Protection) / S (Spring Protection)100 ~ 20050 ~ 1600

Loading...

  1. 1

More Information

■Precautions for Use
[ ! ]Do not let the heaters run idle in the atmosphere. If the heat generating part of the heater is operated out of the heated objects, the wire may break or ignite due to abnormal heating.
[ ! ]Keep the temperature around the knurled head at 180°C or below.
[ ! ]Do not pull or twist the lead wire, the spring, or the stainless steel flexible tube.

Example

Cartridge Heaters - Lead Wire Protected, with Knurled Flange:Related Image
 

Basic Information

Category Heaters Maximum Operating Temperature(°C) 600

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.