(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Temperature Sensors - Screw Mount, K-Thermocouple
MISUMI
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::180
•Number Of Elements: 1
•Probe Shape: Screw Mounting Type
•Type: Thermocouple
Days to Ship: | 8 Days or more |
---|
Temperature Sensors - Band Connector, K-Thermocouple
MISUMI
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::250
•Number Of Elements: 1
•Probe Shape: With Bands
•Sheath Protecting Tube Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Temperature Sensors - Spring Contact, K-Thermocouple
MISUMI
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::250
•Number Of Elements: 1
•Probe Shape: Spring Pressure Welded
•Sheath Protecting Tube Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Temperature Sensors - for Movement, Screw Mount, K-Thermocouple
MISUMI
•Measurement Object: Temperature
•Operating Temperature Range (?): 0::150
•Number Of Elements: 1
•Probe Shape: Screw Mount for Moving Parts
•Sheath Protecting Tube Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Thermocouple Type |
Sheath, Protecting Tube Material |
Thermocouple Structure |
Operating Environment |
Number of Elements |
Probe Shape |
Probe Dia. d(Ø) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|
Product Series | Temperature Sensors - for Movement, Screw Mount, K-Thermocouple | |||
CAD |
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
Type | Thermocouple | Thermocouple | Thermocouple | Thermocouple |
Thermocouple Type | K | K | K | K |
Sheath, Protecting Tube Material | Brass ~ Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel |
Thermocouple Structure | Grounded Type | Grounded Type | Isolated Neutral Type | Grounded Type |
Operating Environment | Standard | Standard | Standard | Standard |
Number of Elements | 1 | 1 | 1 | 1 |
Probe Shape | With Screws | With Bands | Spring Pressure Welded | With Screws |
Probe Dia. d(Ø) | 3.5 ~ 3.8 | - | 4.8 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy