(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Temperature controllers are devices used to adjust the temperature of the controlled device to the set target temperature. The types available include digital controllers that can display temperature along with properties such as humidity, pressure or flow rate. Temperature controllers comp ...Readmore
Temperature controllers are devices used to adjust the temperature of the controlled device to the set target temperature. The types available include digital controllers that can display temperature along with properties such as humidity, pressure or flow rate. Temperature controllers compare the temperature measured by the sensor (thermocouple or resistance temperature detector) to the target temperature, and send out a control signal used to control the output of an electric heater. The control methods used include ON/OFF control and PID control, so the right control method should be selected. The controlled device will be affected by the heat capacity and operating environment, creating different responses to temperature control. To properly control temperature, the right temperature controller should be selected for the properties of the controlled device. ▲ Close
Days to Ship |
|
---|
Temperature Controller - Outer Dimensions, 24 x 48 mm
MISUMI
•Input Voltage: 100::240•Number of Input Points (pcs.): 1•Number of Control Points (pcs.): 1•Failure Detecting Function: Heater Overcurrent•Setting Method: Key Input
Days to Ship: | 8 Days or more |
---|
Temperature Controller - Outer Dimensions, 48 x 48/96 x 96 mm
MISUMI
•Input Voltage: 100::240•Number of Input Points (pcs.): 1•Number of Control Points (pcs.): 1•Failure Detecting Function: Heater Overcurrent•Setting Method: Key Input
Days to Ship: | 8 Days or more |
---|
Temperature Controllers - Universal Type
MISUMI
•Control Output: SSR Drive Voltage•Failure Detecting Function: Heater Overcurrent•Setting Method: Key Input
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Temperature Controller (Digital Controller) [E5AC]
OMRON
[Features]· It uses a white PV display with 25 mm height (E5AC) for improved visibility.Slim body with 60 mm depth (screw terminal block type).· The programless communication function enables easy connection with PLC.· Temperature controls can also be linked by component communication.· It is equipped with tool ports on both top and front of the main body for connecting to a PC using the communication conversion cable (optional) ...Readmore
Days to Ship: | 14 Days or more |
---|
Electronic Temperature Controller E5C2
OMRON
Achieves analog settings and low cost with DIN48 size.[Features]・ Achieves compact size and low cost・ Proportional operation in an adjustment mode (P). Moreover, a reset adjustment function has also been added・ Continuous close contact mounting is possible with the mounting adapter・ DIN rail can be mounted and panel can be embedded by plug-in method
Days to Ship: | 8 Days or more |
---|
OMRON
[Features]· The temperature is measured with high precision (0.1°C increments) using a microcomputer· It has a built-in battery and does not require power supply wiring· Large LCD (Letter Height: 12 mm) Digital Display
Days to Ship: | 8 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy