(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Temperature Controller - Outer Dimensions, 24 x 48 mm

Temperature Controller - Outer Dimensions, 24 x 48 mm
  • Volume Discount

•Input Voltage: 100::240
•Number of Input Points (pcs.): 1
•Number of Control Points (pcs.): 1
•Failure Detecting Function: Heater Overcurrent
•Setting Method: Key Input

  • inCAD Components
Temperature Regulators - Standard Units and Units with Breakage Alarm Function:Related Image
SizeOutput TypeHeater Wire Breakage
Alarm Function
[ A ]Accessories
Relay Contact OutputSSR Drive Voltage Output
24x48MTMNRMTMNSNo Flange-
MTMNRDMTMNSDAvailableCT (Current Transformer)
[ ! ]Accessories mounting attachment is included in the box.

Specifications

Part Number
MTMNR
SizeOutput TypePart NumberHeater Wire Breakage Alarm Function
24x48Relay Contact OutputMTMNR-
MTMNRDAvailable
SSR Drive Voltage OutputMTMNS-
MTMNSDAvailable
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTMNR
MTMNRD
MTMNS
MTMNSD
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSControl Output Heater Breakage Alarm Function
1 Piece(s)Available

8 Days or more

10Relay Contact OutputNot Provided
1 Piece(s)Available

8 Days or more

10Relay Contact OutputIncluded
1 Piece(s)Available

8 Days or more

10SSR Drive Voltage OutputNot Provided
1 Piece(s)Available

8 Days or more

10SSR Drive Voltage OutputIncluded

Loading...

  1. 1

More Information

Temperature Regulators - Standard Units and Units with Breakage Alarm Function:Related Image
Temperature Regulators - Standard Units and Units with Breakage Alarm Function:Related Image
Temperature Regulators - Standard Units and Units with Breakage Alarm Function:Related Image
Temperature Regulators - Standard Units and Units with Breakage Alarm Function:Related Image
Temperature Regulators - Standard Units and Units with Breakage Alarm Function:Related Image
 

Basic Information

Control Method ON-OFF Control / PID Controlwith Self-Tuning Power Supply Voltage 100::240 Number of Input Points(pcs.) 1
Number of Control Points(pcs.) 1 Failure Detecting Function Heater Overcurrent Setting Method Key Input
External Size (A) 24 x 48mm

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.