(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Z-Axis Simplified Adjustment Unit - Feed Screw, High Load
MISUMI
Feed Screw Unit with Z axis bracket is offered with optional 4 sizes.
Days to Ship: | 8 Days or more |
---|
Z-Axis Simplified Adjustment Unit - Push Screw
MISUMI
Is based on springs to minimize backlash. Can be used for vertical adjustment of ultra-light load objects.
Days to Ship: | 8 Days or more |
---|
Manually Operated Lifting Units - with Configurable Handwheel Direction
MISUMI
Lifting Units suitable for up-and-down movements and intended to perform simplified positioning.
Days to Ship: | 15 Days or more |
---|
Z-Axis Stages- Medium Load for Adjustment
MISUMI
Economically priced stages especially suitable for camera and dispenser setup changes
Days to Ship: | 8 Days or more |
---|
Z-Axis Stages- Medium Load for Tool Adjustment with Minimum Backlash
MISUMI
Has a mechanism of suppressing backlash by using nylon coated nut and thus, is suitable for first time installment/adjustment of camera, etc.
Days to Ship: | 8 Days or more |
---|
Z-Axis Simplified Adjustment Unit - Scaled Post Unit
MISUMI
It can be fed in Z direction, and can be held in place without rotating. Can be utilized for simplified adjustments with a graduated scale.
Days to Ship: | 12 Days or more |
---|
Vertical Pneumatic Module Units - with Linear Bushings
MISUMI
Pneumatic module unit that requires no basic design! Suitable for processing, cutting and push motion.
Days to Ship: | 20 Days or more |
---|
Manually Operated Units -Lifting Type-
MISUMI
Lifting Units suitable for up-and-down movements and intended to perform simplified positioning.
Days to Ship: | 15 Days or more |
---|
Manually Operated Lifting Units - with Position Indicator
MISUMI
Lifting Units suitable for up-and-down movements and intended to perform simplified positioning.
Days to Ship: | 15 Days or more |
---|
Z-Axis Simplified Adjustment Unit - Feed Screw, Heavy Load
MISUMI
Load capacity is improved over XKNEJ by increasing the shafts. Datum surfaces have smaller corner Rs than the bottom sides. Stages with digital position indicators are also available.
Days to Ship: | 12 Days or more |
---|
Suruga Seiki
[Features]
・An optimal stage for vertically moving heavy objects over long travel distances.
・Travel per handle rotation: 3 mm
・B34 comes with a vibration isolation function via a special damping rod.
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Load Capacity (Range)(N) |
Travel (Z Direction) Range(mm) |
Feeding Method |
Table Size (Length) L(mm) |
Table Size (Width) W(mm) |
Table Material |
Table Surface Treatment |
Guiding Mechanism |
Table Size (Thickness) H(mm) |
Clamp |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Suruga Seiki |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Manually Operated Lifting Units - with Configurable Handwheel Direction | Z-Axis Stages- Medium Load for Tool Adjustment with Minimum Backlash | |||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 15 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 20 Days or more | 15 Days or more | 15 Days or more | 12 Days or more | 11 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
| |
Load Capacity (Range)(N) | 5 to 30 | 1 to 4.9 | 100.1 or More | 5 to 30 / 30.1 to 50 | 30.1 to 50 / 50.1 to 100 | 5 to 30 | 50.1 to 100 / 100.1 or More | 100.1 or More | 100.1 or More | 30.1 to 50 | 100.1 or More |
Travel (Z Direction) Range(mm) | ~±10mm / ±10~20mm | ~±10mm | ±20mm~ | ~±10mm | ~±10mm | ±20mm~ | ±20mm~ | ±20mm~ | ±20mm~ | ±20mm~ | - |
Feeding Method | Feed Screw | Push Screw | Lead Screw | Feed Screw | Feed Screw | Rack & Pinion | Air Pressure | Lead Screw | Lead Screw | Feed Screw | Lead Screw |
Table Size (Length) L(mm) | 20 ~ 60 | 20 ~ 25 | 100 | 40 ~ 60 | 40 ~ 60 | 28 | 60 | 100 | 100 | 40 ~ 80 | 200 |
Table Size (Width) W(mm) | 20 ~ 60 | 20 ~ 25 | 150 | 40 ~ 60 | 40 ~ 60 | 36 | 130 | 150 | 150 | 80 | 140 |
Table Material | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum |
Table Surface Treatment | Black Anodize | Black Anodize | Clear Anodize | Black Anodize | Black Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Black Anodize |
Guiding Mechanism | Shaft Slide | Shaft Slide | - | Slide Guide | Slide Guide | Shaft Slide | - | - | - | Shaft Slide | Shaft Slide |
Table Size (Thickness) H(mm) | 10 | - | - | - | - | - | - | - | - | 30 | - |
Clamp | - | None | - | Hex Socket Head Cap Screws | Hex Socket Head Cap Screws | Clamp Levers | - | - | - | - | Standard (Set Screw) |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy