(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
XY-Axis Simplified Adjustment Unit - Feed Screw, High Load
MISUMI
For the stage surface, the size is available within the range between 20x20mm and 60x60mm. XY axes can be adjusted easily.
Days to Ship: | 8 Days or more |
---|
Micro Stage/XY Stage (manual stage)
Chuo Precision Industrial
•Table Material: Aluminum
•Table Surface Treatment: Black Anodize
•Guiding Mechanism: Shaft Slide
•Feeding Method: Feed Screw
Days to Ship: | 13 Days or more |
---|
XY-Axis Simplified Adjustment Unit - Push Screw
MISUMI
Push screws are utilized to minimize backlash. Use this when adjusting a ultra-lightweighed object.
Days to Ship: | 8 Days or more |
---|
XY-Axis Simplified Adjustment Unit - Rack & Pinion
MISUMI
This is of Rack & Pinion Type with a rapid feed and is suitable for feeding for setup changes.
Days to Ship: | 8 Days or more |
---|
XY-Axis Simplified Adjustment Unit - Feed Screw, Large Lead
MISUMI
Feed Screw Units with rapid 3mm travel per knob rotation. Available with 40~80 Square.
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Load Capacity (Range)(N) |
Travel (Y Direction) Range(mm) |
Feeding Method |
Table Size (Length) L(mm) |
Table Size (Width) W(mm) |
Table Material |
Table Surface Treatment |
Guiding Mechanism |
Table Size (Thickness) H(mm) |
Clamp |
| |||||
Brand | MISUMI | Chuo Precision Industrial | MISUMI | MISUMI | MISUMI |
Product Series | |||||
CAD |
|
|
|
|
|
Days to Ship | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 12 Days or more |
Specifications |
|
|
|
| |
Load Capacity (Range)(N) | 5 to 30 / 30.1 to 50 | 1 to 4.9 / 5 to 30 | 5 to 30 | 30.1 to 50 | 50.1 to 100 |
Travel (Y Direction) Range(mm) | ~±10mm / ±10~20mm | - | ~±10mm | ±10~20mm | - |
Feeding Method | Feed Screw | Feed Screw | Feed Screw | Feed Screw | Feed Screw |
Table Size (Length) L(mm) | 20 ~ 60 | 12 ~ 15 | 20 ~ 60 | 60 | 40 ~ 80 |
Table Size (Width) W(mm) | 20 ~ 60 | 13 ~ 17 | 20 ~ 60 | 40 | 40 ~ 80 |
Table Material | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum |
Table Surface Treatment | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize |
Guiding Mechanism | Shaft Slide | Shaft Slide | Shaft Slide | Slide Guide | Shaft Slide |
Table Size (Thickness) H(mm) | 27 | - | 19 ~ 22.5 | 60 | 47 |
Clamp | - | - | None / Opposed | Knurled Knobs | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy