(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Manually Operated Linear Motion Units - Single Table
MISUMI
Suitable for positioning and conveyance! High Load Type is also available with load capacity approx. three times of that of Standard Type.
Days to Ship: | 15 Days or more |
---|
Manually Operated Linear Motion Units - Handwheel Direction Configurable
MISUMI
Allows to select the orientation of the handle freely, and thus, is suitable for use in limited spaces.
Days to Ship: | 15 Days or more |
---|
X-Axis Simplified Adjustment Unit - Feed Screw, Large Lead
MISUMI
Feed Screw Units with rapid 3mm travel per knob rotation.
Days to Ship: | 12 Days or more |
---|
Manually Operated Linear Motion Units - Two Tables -
MISUMI
Simplified positioning units are now available at economical prices.
Days to Ship: | 15 Days or more |
---|
X-Axis Simplified Adjustment Unit - Feed Screw
MISUMI
This is Fixed Dimension Type of Simplified Adjustment Unit based on feed screw.
Days to Ship: | 8 Days or more |
---|
X-Axis Simplified Adjustment Unit - Feed Screw, Heavy Load
MISUMI
Linear shaft diameter is increased over the XKNEJ and XKS to provide more load capacity. The table uses split clamping to directly hold on the shafts affording higher retaining power than pushing on the feed screw shaft with a screw.
Days to Ship: | 12 Days or more |
---|
X-Axis Simplified Adjustment Unit - Push Screw
MISUMI
Push screws are utilized to minimize backlash. Use this when adjusting a ultra-lightweighed object.
Days to Ship: | 8 Days or more |
---|
X-Axis Simplified Adjustment Unit - Rack & Pinion
MISUMI
Two types of rapid feeding are available. Confirm with the overview and specifications below.
Days to Ship: | 8 Days or more |
---|
X-Axis Simplified Adjustment Unit - Miniature, Feed Screw
MISUMI
Compact Type with 9.5mm thickness and �2.5mm travel distance. Good for initial installation and adjustment of sensor etc.,
Days to Ship: | 8 Days or more |
---|
X-Axis Simplified Adjustment Unit - Selectable Stoke, Miniature, Feed Screw,
MISUMI
Five stroke lengths from 60mm to 200mm are offered, mainly for repositioning a sensor during setup changes.
Days to Ship: | 12 Days or more |
---|
X-Axis Simplified Adjustment Unit - L/R Screw for Width Adjustment
MISUMI
Two tables open and close with an operation of a single knob. Compare the price with the in-house manufacturing.
Days to Ship: | 8 Days or more |
---|
X-Axis Simplified Adjustment Unit - Feed Screw, Heavy Load, Selectable Dimensions
MISUMI
Feed Screw Unit - Configurable - is offered. The stage surface size, stroke and clamp is selectable.
Days to Ship: | 10 Days or more |
---|
Manually Operated Linear Motion Units - Position Indicator
MISUMI
Position Indicator allows for easy position adjustment.
Days to Ship: | 15 Days or more |
---|
X-Axis Simplified Adjustment Unit - Feed Screw, Key Guide Units, Flat, L Type
MISUMI
A simplified adjustment unit with a key (convex surface) guide. Strong clamp can be obtained by screw tightening. Best for applications where positions are fixed once adjustments are finished.
Days to Ship: | 8 Days or more |
---|
Manually Operated Linear Motion Units - Rapid Feed
MISUMI
Best suited for simplified positioning. Built-in speed multiplier enables feed rate of 2.5 times of the standard units.
Days to Ship: | 15 Days or more |
---|
Manually Operated Linear Motion Units - Table Lock
MISUMI
Best suited for simplified positioning! Capable of avoiding the table from being misaligned due to backlash after it is fixed.
Days to Ship: | 15 Days or more |
---|
X-Axis Simplified Adjustment Unit - Feed Screw, Side Clamp
MISUMI
Is suitable for positioning sensors or cameras and can fix them firmly by strong side clamping.
Days to Ship: | 8 Days or more |
---|
Fixture Slides - Guide Rail Type
MISUMI
High load capacity is achieved by use of guide rails. Suitable for high load applications, such as press-fitting, press and machining.
Days to Ship: | 22 Days or more |
---|
Fixture Slides - Linear Guide Type
MISUMI
By adopting linear guides, the sliders achieve smooth motion. Suitable if used repeatedly.
Days to Ship: | 15 Days or more |
---|
Micro X-Axis Stage - Manual Stage
Chuo Precision Industrial
•Table Material: Aluminum
•Table Surface Treatment: Black Anodize
•Guiding Mechanism: Shaft Slide
•Feeding Method: Feed Screw
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Load Capacity (Range)(N) |
Stroke (Overall Travel) Range(mm) |
Feeding Method |
Table Size (Length) L(mm) |
Table Size (Width) W(mm) |
Table Material |
Table Surface Treatment |
Guiding Mechanism |
Table Size (Thickness) H(mm) |
Clamp |
|
|
| ||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Chuo Precision Industrial |
Product Series | Manually Operated Linear Motion Units - Handwheel Direction Configurable | X-Axis Simplified Adjustment Unit - Selectable Stoke, Miniature, Feed Screw, | X-Axis Simplified Adjustment Unit - L/R Screw for Width Adjustment | X-Axis Simplified Adjustment Unit - Feed Screw, Heavy Load, Selectable Dimensions | X-Axis Simplified Adjustment Unit - Feed Screw, Key Guide Units, Flat, L Type | |||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 15 Days or more | 15 Days or more | 12 Days or more | 15 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 10 Days or more | 15 Days or more | 8 Days or more | 15 Days or more | 15 Days or more | 8 Days or more | 22 Days or more | 15 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Load Capacity (Range)(N) | 30.1 to 50 / 100.1 or More | 50.1 to 100 | 30.1 to 50 / 50.1 to 100 | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 | 100.1 or More | 5 to 30 | 5 to 30 / 30.1 to 50 | 5 to 30 | 5 to 30 | 30.1 to 50 / 50.1 to 100 | - | 50.1 to 100 | 5 to 30 / 30.1 to 50 | 50.1 to 100 | 50.1 to 100 | 5 to 30 | 100.1 or More | 100.1 or More | 1 to 4.9 / 5 to 30 |
Stroke (Overall Travel) Range(mm) | ±51~ (travel 101mm~) | ±51~ (travel 101mm~) | ±10~25 (travel 20~50mm) / ±26~50 (travel 51~100mm) / ±51~ (travel 101mm~) | ±51~ (travel 101mm~) | ~±10 (travel 20mm) / ±10~25 (travel 20~50mm) | ±10~25 (travel 20~50mm) / ±26~50 (travel 51~100mm) / ±51~ (travel 101mm~) | ~±10 (travel 20mm) | ±10~25 (travel 20~50mm) | ~±10 (travel 20mm) | - | ±26~50 (travel 51~100mm) / ±51~ (travel 101mm~) | - | ±51~ (travel 101mm~) | ~±10 (travel 20mm) / ±10~25 (travel 20~50mm) | ±51~ (travel 101mm~) | ±51~ (travel 101mm~) | ±10~25 (travel 20~50mm) | - | - | - |
Feeding Method | Handle | Handle | Feed Screw | Handle | Feed Screw | Feed Screw | Push Screw | Rack & Pinion | Feed Screw | Feed Screw | - | Feed Screw | Handle | Feed Screw | Handle | Handle | Feed Screw | Slide Manually | Slide Manually | Feed Screw |
Table Size (Length) L(mm) | 100 | 100 | 40 ~ 80 | 75 | 20 ~ 60 | 80 | 20 ~ 60 | 40 ~ 90 | 27 | - | 20 ~ 40 | 25 ~ 80 | 100 | 40 ~ 60 | 100 | 100 | 50 | 150 | 150 | 12 ~ 15 |
Table Size (Width) W(mm) | 150 | 150 | 40 ~ 80 | 150 | 20 ~ 60 | 80 | 20 ~ 60 | 25 ~ 40 | 13 | 6.7 | 40 ~ 60 | 40 ~ 80 | 150 | 40 ~ 60 | 150 | 150 | 29 | 150 | 150 | 13 ~ 17 |
Table Material | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | - | Aluminum | Steel | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Steel | Aluminum | Aluminum |
Table Surface Treatment | Clear Anodize | Clear Anodize | Black Anodize | Clear Anodize | Black Anodize | Clear Anodize | Black Anodize | Black Anodize | Salt-bath Nitriding | Clear Anodize | Black Oxide | Black Anodize | Clear Anodize | Black Anodize / Clear Anodize | Clear Anodize | Clear Anodize | Black Anodize | Electroless Nickel | Clear Anodize | Black Anodize |
Guiding Mechanism | - | - | Shaft Slide | - | Shaft Slide | Shaft Slide | Shaft Slide | Slide Guide | Linear Ball | Slide Guide | Slide Guide | Shaft Slide | - | Key Guide | - | - | Slide Guide | - | - | Shaft Slide |
Table Size (Thickness) H(mm) | - | - | 20.5 | - | 10.5 | 44 | 12 ~ 14 | 30 ~ 34 | 9.5 | 14 | 26 ~ 32 | 10.5 ~ 20.5 | - | 22 ~ 73 | - | - | 21.5 | - | - | - |
Clamp | - | - | - | - | - | Clamp Levers | - | Knurled Knobs | Opposed | Hex Socket Head Cap Screws | - | - | - | Hex Socket Head Cap Screws | - | - | Hex Socket Head Cap Screws | - | - | None |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy