(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Accessories - Knob Covers, 15 mm【3 Pieces Per Package】
MISUMI
By installing the cover, the diameter of the handle is increased and the operability becomes better.
Days to Ship: | 8 Days or more |
---|
Micrometer Heads - Stroke +/-6.5 mm or +/-12.5 mm
MISUMI
•Type: Micrometer Heads
•Mounting Screw: M9.5X0.5
•Resolution Standard/Flutter: 0.01
•Per Rotation of Movement Amount (mm): 0.5
Days to Ship: | Same day |
---|
Show Stock Products
Micrometer Heads - Coarse/Fine Adjustment, B83-1
Suruga Seiki
Coarse/fine micrometer head for manual stages. *The CAD data for this series is being revised. It will be available as soon as modifications are complete.
Days to Ship: | 11 Days or more |
---|
Accessories - Positioning Stage Extension Handles
MISUMI
Micrometer heads and feed screw handles of Dia.12 and 13 can be extended.
Days to Ship: | 8 Days or more |
---|
Accessories - Knob Covers, 13 mm【3 Pieces Per Package】
MISUMI
By installing on the micrometer, the diameter of the handle is increased and the operability becomes better.
Days to Ship: | 10 Days or more |
---|
Micrometer Heads - Stroke +/-6.5 mm
MISUMI
Micrometer Heads
Type:Feed auger for stage
•Stroke(Standard・Coarse Movement) (mm): ±6.5mm
Days to Ship: | 8 Days or more |
---|
Micrometer Heads - Coarse Feed +/-6.5 mm, Fine Feed 0.2 mm
MISUMI
•Type: Micrometer Heads
•Mounting Screw: M9.5X0.5
•Stroke(Standard・Coarse Movement) (mm): ±6.5
•Stroke(Fine Movements) (mm): 0.2
•Resolution Standard/Flutter: 0.01
Days to Ship: | 8 Days or more |
---|
Micrometer Heads - Stroke +/-3.25 mm
MISUMI
•Type: Micrometer Heads
•Stroke(Standard・Coarse Movement) (mm): ±3.25
Days to Ship: | Same day or more |
---|
Show Stock Products
Micrometer Heads - Digital, Stroke +/-12.5 mm
MISUMI
Digital micrometer Heads
•Stroke (mm):±12.5
Days to Ship: | 8 Days or more |
---|
Feed Screws - Knob, Pitch 0.25 or 0.5
MISUMI
Feed Screws having the screw and bushing finished with high precision in order to minimizing play.
Days to Ship: | 10 Days or more |
---|
Feed Screws - Hex Socket, Pitch 0.25
MISUMI
Feed Screws having the screw and bushing finished with high precision in order to minimizing play.
Days to Ship: | 8 Days or more |
---|
Micrometer Heads - Digimatic Micrometer, B84-1
Suruga Seiki
Digimatic micrometer for manual stages. *The CAD data for this series is being revised. It will be available as soon as modifications are complete.
Days to Ship: | 11 Days or more |
---|
Accessories - Knob Cover, 13 mm, B90-1
Suruga Seiki
Can be mounted on a Ø 13-mm micrometer head handle. The knob handle is equipped with a Ø 30 mm micro knob for increased operability, allowing stage operation over long periods.
Days to Ship: | 11 Days or more |
---|
Micrometer Heads - B80/B81/B82
Suruga Seiki
Micrometer head (maintenance part) for manual stage.[Features]・ You can select the appropriate micrometer based on the stroke, minimum scale, and screw pitch.
Days to Ship: | 11 Days or more |
---|
Feed Screws - for Manual Stage, B85/B86/B87/B88/B89
Suruga Seiki
A feed screw for manual stage.[Features]・ Two types of feed screws are available: "knob operation" and "hex key operation"
・ Feed pitch is selectable from 0.25 to 1.0 mm.
Days to Ship: | 11 Days or more |
---|
Accessories - Control Knobs, LCP/LCV
NBK
[Features]
- Attach the male threads for the same accurate positioning as a micrometer.
- Two types of installation directions standardized.
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
|
|
| ||||||||||||||
Brand | MISUMI | MISUMI | Suruga Seiki | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | NBK |
Product Series | ||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more |
Same day
Show Stock Products | 11 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
| ||||||
Type | Handles for Micrometer Head | Micrometer Heads | Micrometer Heads | Feed Screws for Stage | Handles for Micrometer Head | Feed Screws for Stage | Micrometer Heads | Micrometer Heads | Micrometer Heads | Feed Screws for Stage | Feed Screws for Stage | Micrometer Heads | Handles for Micrometer Head | Micrometer Heads | Feed Screws for Stage | Micrometer Heads |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy