(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Manual Multi-Axis Stages - High Accuracy, Cross Roller Guide, Aluminum Alloy
MISUMI
Combined Stages made of lightweight aluminum alloy.
Days to Ship: | 10 Days or more |
---|
Suruga Seiki
A stage unit that enables a variety of movements by combining manual stages.[Features]・ XY + rotation, rotation + XY, XY + Z + rotation, XY + Z + 2-axis goniometer, etc., are available in combination according to size
・ You can reduce the stage selection and assembly labor-hours for each axis
Days to Ship: | 8 Days or more |
---|
MISUMI
Compact and integrated rotation and XY axis stages.
Days to Ship: | 8 Days or more |
---|
Chuo Precision Industrial
XYZ rotating stage that combines XY-axis, Z-axis and rotating axis slim stages.
Days to Ship: | 13 Days or more |
---|
Chuo Precision Industrial
[Features]
· XYZ rotating stage combining a high-grade aluminum XY stage and a lightweight Z-axis and a rotating shaft stage.
· Standard type and symmetric type which can be configured to be symmetrical.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, and other items.
Days to Ship: | 13 Days or more |
---|
Manual Multi-Axis Stages - XY/Rotary, Low Profile, Large Surface
Miruc Optical
An integrated multifunctional compact stage with a disk-shaped appearance.
Days to Ship: | 13 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Table Size (Diameter) Range(D(Ø)) |
Allowable Load (Range)(N) |
Stroke (XY Distance) Range(mm) |
Stroke (Z Distance) Range(mm) |
Feeding Method |
| ||||||
Brand | MISUMI | Suruga Seiki | MISUMI | Chuo Precision Industrial | Chuo Precision Industrial | Miruc Optical |
Product Series | Manual Multi-Axis Stages - High Accuracy, Cross Roller Guide, Aluminum Alloy | Manual Multi-Axis Stages - XY/Rotary, Low Profile, Large Surface | ||||
CAD |
|
|
|
|
|
|
Days to Ship | 10 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 13 Days or more | 13 Days or more |
Specifications |
|
| ||||
Type | XY-Axis + Rotary Stage / XYZ-Axis + Rotary Stage / XYZ-Axis / XY + Horizontal Surface Z-Axis | XY-Axis + Rotary Stage / XYZ-Axis + Rotary Stage / XYZ-Axis + XY-Goniometer Stage | XY-Axis + Rotary Stage | XYZ-Axis + Rotary Stage | XYZ-Axis + Rotary Stage | XY-Axis + Rotary Stage |
Table Size (Diameter) Range(D(Ø)) | 50 mm or less ~ 85mm | 50 mm or less ~ 100mm or More | 60mm ~ 90mm | 90mm ~ 100mm or More | 50 mm or less ~ 70mm | 60mm |
Allowable Load (Range)(N) | 5 to 30 / 30.1 to 50 | 1 to 4.9 / 5 to 30 / 30.1 to 50 / 50.1 to 100 | 30.1 to 50 | 5 to 30 | 5 to 30 | 30.1 to 50 |
Stroke (XY Distance) Range(mm) | Up to ±10mm ~ ±10 to 30mm | - | ±10 to 30mm ~ ±30mm or More | - | - | ±10 to 30mm |
Stroke (Z Distance) Range(mm) | Up to ±10mm ~ ±30mm or More | - | - | - | - | - |
Feeding Method | Micrometer Heads | Micrometer Heads | Feed Screw | Micrometer Heads | Micrometer Heads | Feed Screw |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy