(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Tilt Stages

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Table size (length) L (range selection)(mm)
Table size (width) W (range selection)(mm)
Load Capacity (Range Selection)(N)
Feeding Method
Table materials
Table surface finishes
Maximum Load Capacity

    Tilt Stage

      2-Axis Slope Stage (Manual Stage)

        Tilt Slim Stage (Manual Stage)

          Slope Rotating Stage (Manual Stage)

            Gate Turning Stage

            Brand

            Miruc Optical

            Chuo Precision Industrial

            Chuo Precision Industrial

            Chuo Precision Industrial

            Miruc Optical

            Product Series

            Tilt Stage

            2-Axis Slope Stage (Manual Stage)

            Tilt Slim Stage (Manual Stage)

            Slope Rotating Stage (Manual Stage)

            Gate Turning Stage

            CAD
            • 2D
            • 2D / 3D
            • 2D / 3D
            • 2D
            • 2D
            Days to Ship 9 Days or more 8 Days or more 8 Days or more 8 Days or more 12 Days or more
            Table size (length) L (range selection)(mm)41~6026~40 / 41~60 / 61~90 / 121 or More26~40 / 41~60 / 61~9041~60 / 61~9041~60 / 61~90
            Table size (width) W (range selection)(mm)26~4026~40 / 41~60 / 61~90 / 121 or More26~40 / 41~60 / 61~9041~60 / 61~9041~60 / 61~90
            Load Capacity (Range Selection)(N)5~305~30 / 30.1~505~30 / 30.1~505~3030.1~50
            Feeding MethodRack & PinionFeed ScrewMicrometer Head-Rack & Pinion
            Table materialsAluminum AlloyAluminum AlloyAluminum AlloyAluminum AlloyAluminum Alloy
            Table surface finishesBlack AnodizeBlack AnodizeBlack AnodizeBlack AnodizeBlack Anodize
            Maximum Load Capacity3kg(30N)---5kg(50N)

            Loading...

            1. 1

            Related Categories to Manual Tilt Stages