(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tilt Slim Stage (Manual Stage)

Tilt Slim Stage (Manual Stage)
  • Volume Discount

[Features]
· 2 axes inclined stage with different feeding methods.
· The ball located between the upper stage and base is the supporting point for the slope.
· Inexpensive manual screw type and fine-adjustment micrometer type are available.
· Can be widely used for applications requiring the positioning of cameras, sensors, and other items.

Part Number

Configured Part Number is shown.

Part Number
TD-302
TD-602
TD-902
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selection)
(N)
Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Travel Distance/Knob 1 Rotation
1 Piece(s)Available

8 Days or more

1026~4026~405~30303019.6Approximately 1° 36′
1 Piece(s)Available

8 Days or more

1041~6041~605~30606029.4Approximately 0° 45′
1 Piece(s)Available

8 Days or more

1061~9061~9030.1~50909039.2Approximately 0° 29′

Loading...

  1. 1

Basic Information

Feeding Method Standard Micrometer Table materials Aluminum Alloy Table surface finishes Black anodize satined
Moving Direction Tilt in two directions

Additional Products in this Category

Tech Support