(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Motorized Rotary Stages

Days to Ship
  • All
  • 11 Days or Less
  • 12 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Type
Motor, Motor Characteristics
Table Material
Guiding Mechanism
Feeding Method
Table Size (Dia.) D(Ø)
Load Capacity (Range)(N)
Sensors
  • New Products

[Motorized] Rotary Stage - Direct Drive (RMDG)

    Worm Gear Rotary Stage [KRW/KRE Series]

      Motorized Rotary Stage - Worm Gear, Size 40-60 mm Diameter, RMPG Series

        Rotating Stage (KS451)

        Brand

        MISUMI

        Suruga Seiki

        MISUMI

        Suruga Seiki

        Product Series

        [Motorized] Rotary Stage - Direct Drive (RMDG)

        Worm Gear Rotary Stage [KRW/KRE Series]

        Motorized Rotary Stage - Worm Gear, Size 40-60 mm Diameter, RMPG Series

        Rotating Stage (KS451)

        CAD
        • 2D / 3D
        • 2D / 3D
        Days to Ship 12 Days or more 12 Days or more 12 Days or more 11 Days or more
        Specifications
        • inCAD Components
              TypeRotary StagesRotary StagesRotary StagesRotary Stages
              Motor, Motor Characteristics5-Phase Stepping Motor Standard5-Phase Stepping Motor Standard5-Phase Stepping Motor Standard-
              Table Material-AluminumAluminum-
              Guiding Mechanism-BearingBearing-
              Feeding Method-Worm GearsWorm GearsOthers
              Table Size (Dia.) D(Ø)3939 ~ 6039-
              Load Capacity (Range)(N)5 to 305 to 305 to 305 to 30
              SensorsHomeHomeHome-

              Loading...

              1. 1

              Related Categories to Motorized Rotary Stages