- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.
Motorized XYZ-Axis Stages
Days to Ship |
- All
- 14 Days or Less
- 15 Days or Less
|
-
Days to Ship: |
15 Days or more
|
-
Days to Ship: |
15 Days or more
|
-
Days to Ship: |
15 Days or more
|
-
Days to Ship: |
14 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Days to Ship |
---|
Specifications |
---|
Type
|
---|
Motor, Motor Characteristics
|
---|
Minimum Resolution(µm)
|
---|
Table Material
|
---|
Guiding Mechanism
|
---|
Feeding Method
|
---|
Table Size (Length) L(mm)
|
---|
Table Size (Width) W(mm)
|
---|
Stroke (X Distance)(mm)
|
---|
Stroke (Y Distance)(mm)
|
---|
Stroke (Z Distance)(mm)
|
---|
Z-Axis Stage Surface
|
---|
Load Capacity (Range)(N)
|
---|
Sensors
|
---|
| 
| 
| 
| 
|
---|
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
---|
Product Series | Motorized XYZ-Axis Stages - Linear Ball, Stroke 30-50 mm, XYZCVL Series | Motorized XYZ-Axis Stages - Linear Ball, Compact, Low Cost, XYZCV Series | Motorized XYZ-Axis Stages - Cross Roller, Standard, XYZCR Series | Motorized XYZ-Axis Stages - Linear Ball, Low Profile, XYZMSG Series |
---|
CAD | | | | |
---|
Days to Ship |
15 Days or more
|
15 Days or more
|
15 Days or more
|
14 Days or more
|
---|
Specifications | | | | |
---|
Type | XYZ-Axis Stage | XYZ-Axis Stage | XYZ-Axis Stage | XYZ-Axis Stage |
---|
Motor, Motor Characteristics | 5-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / 5-Phase Stepping Motor, with Brake / α Stepper Motor | 5-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / α Stepper Motor | 5-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / α Stepper Motor | 5-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / 5-Phase Stepping Motor, with Brake / α Stepper Motor |
---|
Minimum Resolution(µm) | - | - | - | 1 ~ 2 |
---|
Table Material | Stainless Steel | SCM420 Alloy Steel Equivalent | Aluminum | Stainless Steel |
---|
Guiding Mechanism | Linear Ball | Linear Ball | Cross Roller | Linear Ball |
---|
Feeding Method | Ball Screw | Ball Screw | Ball Screw | Ball Screw |
---|
Table Size (Length) L(mm) | 60 | 60 ~ 70 | 40 ~ 60 | 40 ~ 70 |
---|
Table Size (Width) W(mm) | 60 | 60 | 40 ~ 60 | 40 ~ 70 |
---|
Stroke (X Distance)(mm) | 30 ~ 50 | 20 ~ 30 | 15 ~ 20 | 13 ~ 15 |
---|
Stroke (Y Distance)(mm) | 30 ~ 50 | 20 ~ 30 | 15 ~ 20 | 13 ~ 15 |
---|
Stroke (Z Distance)(mm) | 30 ~ 50 | 20 ~ 30 | 15 ~ 20 | 13 ~ 15 |
---|
Z-Axis Stage Surface | Vertical | Vertical | Vertical | Vertical |
---|
Load Capacity (Range)(N) | 50.1 to 100 | 5 to 30 | 5 to 30 | 30.1 to 50 |
---|
Sensors | Limit (Home can be designated as an option) | Limit + Home | Limit + Home | Limit + Home / Limit + Home + Near Home |
---|
Loading...
Specification/Dimensions
-
Type
-
Motor, Motor Characteristics
-
Minimum Resolution(µm)
Selecting a high resolution type will further halve the minimum resolution.
-
Table Material
-
Guiding Mechanism
-
Feeding Method
-
Metric / Inch
-
Table Size (Length) L(mm)
-
Table Size (Width) W(mm)
-
Stroke (X Distance)(mm)
-
Stroke (Y Distance)(mm)
-
Stroke (Z Distance)(mm)
-
Z-Axis Stage Surface
-
Load Capacity (Range)(N)
-
Sensors
Narrow search by specifying Manufacturer
Related Categories to Motorized XYZ-Axis Stages
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy