(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Controller - Motorized Stage Controller, DS102/112 series
Suruga Seiki
[Features]
The DS102/112 series stepping motor controller houses two drivers for 5-phase stepping motor (0.75 A/phase) and is small and inexpensive.
From the program function and teaching function, even when not connecting a PC for control, a position determination system can be constructed.
It is possible to link 3 platforms using the link function (maximum 6 axes control).
Furthermore, by USB hub connections, a maximum of 24 axes control is possible using one PC.
Linear interpolation of L2 axes is possible.
Possible to house, by option, general purpose input and output ports used for external machine control.
Days to Ship: | 8 Days or more |
---|
Controller - Motorized Stage Controller, MSCTL
MISUMI
MSCTL102/112 series are compact and easy-to-use stepper motor controllers, equipped with 2 sets of drivers for 5 phase stepping motor (0.75A/phase).
- Can interpolate 2 linear axis
- Can link up to 3 controllers (maximum 6 axis) with link cables.
Furthermore, with the use of USB hub connection,
- can control maximum 24 axis with a single PC (via USB hub)
- Can build a positioning system with controller PC by programming and teaching function
(need separately sold handheld terminal "HDT100" and control software "MSSOFT")
Days to Ship: | 17 Days or more |
---|
Accessories - Handset Terminal for MSCTL Controllers
MISUMI
Use of this handset terminal enables users to control various functions such as continuous jogging, step moves, home positioning and program execution, just by connecting with our motorized stage controllers (MSCTL102 series)
*A PC dedicated for programming will be required
Days to Ship: | 12 Days or more |
---|
Accessories - Motorized Micrometer
Chuo Precision Industrial
•Motor Used: Core-less geared motor
•Force (n): 68.6
Days to Ship: | 11 Days or more |
---|
Accessories - Handset Terminal for Chuo Precision Controllers
Chuo Precision Industrial
•Control Axis: 2-Axis
•External Dimension: W85mm×D135mm×H25mm (However Protrusion Is Not Included)
Days to Ship: | 96 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Suruga Seiki | MISUMI | MISUMI | Chuo Precision Industrial | Chuo Precision Industrial |
---|---|---|---|---|---|
Product Series | Accessories - Handset Terminal for Chuo Precision Controllers | ||||
CAD |
|
|
| ||
Days to Ship | 8 Days or more | 17 Days or more | 12 Days or more | 11 Days or more | 96 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy