(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Cables - DC24V Type Input Driver Cable
Suruga Seiki
A product with crimped 600 m cable and connector attached to driver.
Days to Ship: | 11 Days or more |
---|
Cables - Controller Communication Cables
MISUMI
Use link cables to control 4 or 6 axes by establishing linkage among multiple units of controllers (MSCTL102/112).
Use I/O cables to connect controllers (MSCTL102/112) with other devices.
Use RS232C or USB cable to connect from PC or Comms device to controllers (MSCTL102/112).
Days to Ship: | 12 Days or more |
---|
Cables - Stage and Controller/Driver Connection Cable, Configurable Length - 2 m to 6 m
MISUMI
Cables to connect Motorized Stages and Controllers.
Select cable length and type for application specific requirements.
A connector for motorized stage is cramped, and the other end is either left loose or cramped with a controller connector.
Days to Ship: | 12 Days or more |
---|
Cables - DC24V Input Driver Cables
MISUMI
A set of the following 3 cables;
1) between driver and DC power supply
2) between driver and motor
3) between driver and controller
Connectors same as those bundled with DC24V input drivers are already crimped to one end of 600mm cables, so that they can be easily inserted to the driver slots without crimping works. The opposite ends are left loose.
Days to Ship: | 12 Days or more |
---|
Cables - Configurable Connection Cable, Stage to Controller/Driver, 2 m to 6 m Length
Suruga Seiki
[Features]
· Connection cable between the automatic stage and stepping motor controller.
· Many cables including the standard 2m cable are available.
· Two to six cables (by 2 m).
· One end discrete wire cable (The controller side is a loose wire).
· Robot cable.
· These cables can be selected when purchasing an automatic stage.
Days to Ship: | 8 Days or more |
---|
Software - DS102/112 Controller Software
Suruga Seiki
This is software for Windows to easily set and control the stepping motor controller DS102/DS112 connected through USB or RS232C.
Days to Ship: | 11 Days or more |
---|
Controllers/Drivers - Stepping Motor Driver
Suruga Seiki
This driver is recommended when using a motion controller board or PLC positioning/locating unit and driving an automatic stage without using a Surugaseiki-made controller.
Days to Ship: | 11 Days or more |
---|
Suruga Seiki
You can control the stepping motor controller DS102/DS112 from a distance even after storing it in a control panel or on a rack.
Days to Ship: | 11 Days or more |
---|
Cables - Connection Cables for Stage and Controller or Driver for Chuo Precision Industrial
Chuo Precision Industrial
[Features]
· Cable for connecting controllers/drivers to stages.
· Driver-side open connection type cable is wired only to stage-side connector.
Days to Ship: | 8 Days or more |
---|
Accessories - Emergency Stop Switch for QT Series Controllers
Chuo Precision Industrial
•Withstand Voltage: AC2, 500V, 50/60Hz, 1min (between homopolar terminals, between terminal and grounding)
•External Dimension (mm): W68XD75XH105.5 (Not Including Protrusion)
•Insulation Resistance: 100MΩ or more (DC250V megger)
Days to Ship: | 97 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Suruga Seiki | MISUMI | MISUMI | MISUMI | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Chuo Precision Industrial | Chuo Precision Industrial |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | Cables - Stage and Controller/Driver Connection Cable, Configurable Length - 2 m to 6 m | Cables - Configurable Connection Cable, Stage to Controller/Driver, 2 m to 6 m Length | Cables - Connection Cables for Stage and Controller or Driver for Chuo Precision Industrial | Accessories - Emergency Stop Switch for QT Series Controllers | ||||||
CAD |
| |||||||||
Days to Ship | 11 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 97 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy