(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Desktop Vibration Isolation Base
Chuo Precision Industrial
[Features]
· A simple vibration isolation base that can be used on work desks and work benches as is.
· A lightweight, compact, and slim type. Easy to carry around.
· The 5R type is equipped with special vibration-proof rubber for high level vibration removal performance.
· Easy to use as no air source is required.
· Includes built-in orifices within the vibration-proof rubber. This and the diaphragm effect (similar to an air spring) provide smooth vibration-damping functionality.
· The VSM type is a maintenance-free vibration isolation base featuring a composite mount (patent pending) that combines a coil spring and a viscoelastic body. Boasts excellent vibration-proofing performance together with high damping characteristics. Boasts resonance magnification of approximately 250%.
· Because it features a leveling function, it also supports variable equipment loads.
· The 5AA type features a built-in small automatic level regulator. As such, if there is an air source, it will automatically adjust the pressure of the air spring in response to the load on the spring, helping maintain the horizontal. Turn the pin lever valve ON or OFF to intake or exhaust in approximately two seconds and eliminate any shaking during adjustments of the equipped equipment. Includes a ø6 mm × 3 m urethane tube and joint (RT1/8, male thread) for connecting to an air source.
Days to Ship: | 13 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | Chuo Precision Industrial |
---|---|
Product Series | |
Days to Ship | 13 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy