(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Chuo Precision Industrial
For complete product overview and details on Magnet Stand see the sections below:
Days to Ship: | 12 Days or more |
---|
Suruga Seiki
Able to fix φ12 or φ20 rod and position freely. Cam method fixing makes convenient because three joints can be fixed with one clamp knob.
Days to Ship: | 9 Days or more |
---|
Suruga Seiki
[Features]
· Can be attached to and removed from a magnetic vibration isolation table, experiment table, etc. by turning on and off the lever.
· Can be fixed in any positions regardless of the tap hole position.
· A type with strong magnetic force through a thin type are available.
· A22-1: Can be mounted to a rod stand, etc. with a mounting screw of M16P = 1.
· Also, it is possible to mount various stages of □40 mm and □60 mm using the adapter plate.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Chuo Precision Industrial | Suruga Seiki | Suruga Seiki |
---|---|---|---|
Product Series | |||
CAD |
|
|
|
Days to Ship | 12 Days or more | 9 Days or more | 9 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy