Post System Components
A post system is the equipment and components used in the post system method, which is an optical experiment construction method. In the post system method, a post is used to adjust the height when installing a holder such as a lens. Posts come in a variety of heights, and the holder can be placed at any height by placing the post in a post base and securing it with a post fork. The post fork moves horizontally to allow fine positioning. It does not use tapped holes, so it can be installed anywhere you like on the anti-vibration table. Use a flexible base plate with a large movable range, and combining it with a post base and rod further increases the degree of freedom. The height of the optical axis is pre-determined, which makes it suitable for use in optical experiments where the optical path changes frequently.
Days to Ship |
- All
- 8 Days or Less
- 11 Days or Less
- 12 Days or Less
- 13 Days or Less
- 18 Days or Less
- 19 Days or Less
|
-
Post fork
Suruga Seiki
It is a post fixing tool. Lightly fixed by hand, after the subtle alignment, fastened with hex wrench. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
- CAD :
- 2D
Days to Ship: |
8 Days or more
|
-
Post base
Suruga Seiki
[Features]
· Base of a post.
· Can be used by attaching to a rod stand.
- CAD :
- 2D
Days to Ship: |
8 Days or more
|
-
Universal Baseplate
Suruga Seiki
The baseplate that allows placing a rod stand to any position at the anti-vibration table. Secure it with the clamp included with the anti-vibration table. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
- CAD :
- 2D
Days to Ship: |
8 Days or more
|
-
Conversion Adapter
Chuo Precision Industrial
For complete product overview and details on Conversion Adapter see the sections below:
- CAD :
- 2D
Days to Ship: |
8 Days or more
|
-
Baseboard
Chuo Precision Industrial
•Bottom thread: M16P1
For complete product overview and details on Baseboard see the sections below:
- CAD :
- 2D
Days to Ship: |
8 Days or more
|
-
Base Presser
Chuo Precision Industrial
External Dimension: 65 x 16 x 8
For complete product overview and details on Base Presser see the sections below:
- CAD :
- 2D
Days to Ship: |
8 Days or more
|
-
Universal Arm
Chuo Precision Industrial
Clamp: Presence
For complete product overview and details on Universal Arm see the sections below:
- CAD :
- 2D
Days to Ship: |
18 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Days to Ship |
---|
Loading...
Specification/Dimensions
Narrow search by specifying Manufacturer
Related Categories to Post System Components
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy