(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Proximity Sensors with built-in Amplifier -Screw Type-
MISUMI
[Features]·General screw-type proximity sensors are available at low prices.
Days to Ship: | 8 Days or more |
---|
Proximity Sensors - Standard with Built-In Amplifier
MISUMI
Made of Stainless Steel with integrated front detection housing. This proximity sensor is robust and resistant to impacts.
Days to Ship: | 8 Days or more |
---|
Proximity Sensors - Ultra-Compact with Built-In Amplifier
MISUMI
Small diameters enable installation in limited spaces.
Days to Ship: | 8 Days or more |
---|
Proximity Sensors with built-in Amplifier -Square Type-
MISUMI
[Features]·General types of proximity sensors are available at low prices.
Days to Ship: | 8 Days or more |
---|
Proximity Sensors - Heat-Resistant with Built-In Amplifier
MISUMI
It can be used even at temperatures above 100 ° C.
Days to Ship: | 8 Days or more |
---|
Takigen
•Detection Object: Magnetically Permeable Metal
•Detection Head Size W Dimension (Range) (mm): 10.1~15
•Detection Head Size W Dimension (mm): 13
•Detection Head Size Dimension H (Range) (mm): 10.1~20
•Detection Head Size Dimension H (mm): 14
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Detection distance L1 [classification](mm) |
Detection Object |
Operating Environment |
Detection Distance L1(mm) |
Sensor Shape |
Shield |
Detection Type |
Sensor Case Material |
Sensor Detection Surface Material |
Amplifier |
Detection Head Size Dimension M |
Detection Head Size Dimension D(φ) |
Detection Head Size Dimension L2 (Range)(mm) |
Detection Head Size Dimension W (Range)(mm) |
Detection Head Size Dimension H (Range)(mm) |
Protection Structure (IEC) |
|
|
| ||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Takigen |
Product Series | ||||||
CAD |
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Specifications |
|
| ||||
Detection distance L1 [classification](mm) | - | - | - | - | - | ~10 |
Detection Object | Magnetically Permeable Metal / Non-Metal(Capacitance Type) | Magnetically Permeable Metal | Magnetically Permeable Metal | Magnetically Permeable Metal / Non-Metal(Capacitance Type) | Magnetically Permeable Metal | Magnetically Permeable Metal |
Operating Environment | Standard | Standard / Sputter Resistant / Water-proof, Drip-proof | Space Saving | Standard | Heat Resistant / Water-proof, Drip-proof | Standard |
Detection Distance L1(mm) | 2 ~ 14 | 3 ~ 20 | 1 | 2.5 ~ 4 | 2 ~ 5 | - |
Sensor Shape | Threaded | Threaded | Threaded / Cylindrical | Square | Threaded | Square |
Shield | Shield / Non Shield | Shield | Shield | - | Shield | Non Shield |
Detection Type | - | - | - | Front Surface Detection / Side Detection | - | Front Surface Detection |
Sensor Case Material | Stainless Steel / Brass(Nickel Plating) | Stainless Steel | Stainless Steel | Polycarbonate | Stainless Steel | ABS Resin Resin |
Sensor Detection Surface Material | PBT (Polybutylene Terephthalate Resin) | Stainless Steel | Stainless Steel | - | Stainless Steel | ABS Resin Resin |
Amplifier | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Built-in Type | - |
Detection Head Size Dimension M | M8 / M12 / M18 / M30 | M8 / M12 / M18 / M30 | M4 | - | M8 / M12 / M18 | - |
Detection Head Size Dimension D(φ) | - | - | 3 | - | - | - |
Detection Head Size Dimension L2 (Range)(mm) | 20.1 to 30 / 30.1 to 40 | 40.1 to 50 | 10 to 20 / 20.1 to 30 | 20.1 to 30 | 40.1 to 50 / 50.1 to 60 | - |
Detection Head Size Dimension W (Range)(mm) | - | - | - | 5.1 to 10 / 10.1 to 15 | - | 10.1 to 15 |
Detection Head Size Dimension H (Range)(mm) | - | - | - | 5.1 to 10 / 10.1 to 20 | - | 10.1 to 20 |
Protection Structure (IEC) | IP67 | IP68 | IP67 | IP67 | IP67 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy