(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Screws for Photomicrosensors - Pan Head
MISUMI
•Type: Small Screws for Photo Sensors•Material: Carbon Steel for Mechanical Structure•Surface Treatment: Chromate (Yellow)•Thread Dia. Dimension M: 2
Days to Ship: | 8 Days or more |
---|
Small Screws for Micro Photo Sensors
MISUMI
Please use this for fixing photomicrosensors.
Days to Ship: | 8 Days or more |
---|
Sensor Bracket Single Type Plate for Photomicrosensor, Straight Type
Iwata Manufacturing
•Material: 304 Stainless Steel•Width: 26•Plate Thickness t: 1.5
Days to Ship: | 8 Days or more |
---|
L Type Sensor Bracket: Single Plate Type for Photomicro Sensors
Iwata Manufacturing
•Material: 304 Stainless Steel•Width: 26•Plate Thickness t: 1.5
Days to Ship: | 8 Days or more |
---|
Sensor Bracket Single Type Plate for Photomicrosensor, Z Type
Iwata Manufacturing
•Material: 304 Stainless Steel•Width: 26•Plate Thickness t: 1.5
Days to Ship: | 11 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy