- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.
NAAMS Leveling Screw Assemblies
-
Leveling Screw Assemblies
Suburban Bolt & Supply
•Thread Size (mm): M24•Thread Pitch (mm): 2.0•Material: Steel•Shape: Leveling Screw Assemblies
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Shape
|
---|
Thread Size(mm)
|
---|
| 
|
---|
Brand | Suburban Bolt & Supply |
---|
Product Series | Leveling Screw Assemblies |
---|
Days to Ship |
Same day
Show Stock Products |
---|
Shape | Leveling Screw Assemblies |
---|
Thread Size(mm) | M24 |
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Shape
-
Thread Size(mm)
Narrow search by specifying Manufacturer
Related Categories to NAAMS Leveling Screw Assemblies
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy