(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Suburban Bolt & Supply
•O.D. Tolerance: m6
•Material: Steel
•Hardness: Case Hardened
•Shear Strength (mpa): 825
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
Days to Ship |
O.D. (Nominal) |
O.D. Tolerance |
Length |
Tapping Size |
Material |
Surface Finish |
Hardness |
Shear Strength(MPa) |
Brand | Suburban Bolt & Supply |
---|---|
Product Series | |
Days to Ship |
Same day or more
Show Stock Products |
O.D. (Nominal) | 6 / 8 / 10 / 12 / 16 / 20 / 25 |
O.D. Tolerance | m6 |
Length | 16 ~ 120 |
Tapping Size | M4x0.7 / M5x0.8 / M6x1 / M8x1.25 / M10x1.5 / M16x2 |
Material | Steel |
Surface Finish | None |
Hardness | Case Hardened |
Shear Strength(MPa) | 825 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy