(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
HALDER
The sub-part clamp and the sub-part stop enable workpieces to be clamped on the front face. This allows the full area of the machine table to be used to clamp the workpiece.- down-hold effect through an angled jaw face- clamping of large workpieces on the whole of the machine table- large clamping forces of up to 20 kN- solid version made of vibration-eliminating ductile iron- optimal adaption to the workpiece and material through the use of clamping inserts and interchangeable jaws- force closure is possible with a fixed slot tenon EH 23110. in a T-slot- minimum interference of clamping areas - even for large workpieces- location holes at the sides for fastening of longitudinal stops if required
Days to Ship: | 12 Days |
---|
MISUMI
Clamps a workpiece from the side by spring force.
Days to Ship: | Same day or more |
---|
Show Stock Products
Nose Attachments for Guide Plungers
MISUMI
Please attach this to the tip of the spring side clamp for use.
Days to Ship: | 8 Days or more |
---|
HALDER
The clamping vice is a solid, compact clamping module with a horizontally acting clamping force and a robust mechanical spindle.- clamping force up to max. 80 kN- clamping stroke 25 mm via screw drive WS 36- fixture via 4 cap screws M 24, quality 8.8 (tightening torque 600 Nm) with a hole spacing 100 x 100 mm- suitable clamping jaws 23231.0020 - .0033 are available
Days to Ship: | 12 Days |
---|
HALDER
•Type: Side Push
•Nominal Dimension (mm): 100
•Plunger: Heat-treated steel, induction hardened
•Conflict Mineral Free: yes
•Reach Compliant: yes
Days to Ship: | 12 Days |
---|
Interchangeable Jaws, for vices, with pull-down effect
HALDER
The interchangeable jaws - held by 2 permanent magnets - can be inserted and exchanged with a manual handle.
Days to Ship: | 12 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Applicable Clamp Force (Range)(N) |
Material |
Type |
Type |
Brand | HALDER | MISUMI | MISUMI | HALDER | HALDER | HALDER |
---|---|---|---|---|---|---|
Product Series | ||||||
CAD |
|
|
|
|
|
|
Days to Ship | 12 Days |
Same day or more
Show Stock Products | 8 Days or more | 12 Days | 12 Days | 12 Days |
Specifications |
|
| ||||
Applicable Clamp Force (Range)(N) | - | Up to 100 | - | - | - | - |
Material | MC Nylon | Steel | MC Nylon | Steel | Steel / MC Nylon | Steel |
Type | - | Main Body | Optional Parts | - | - | - |
Type | Side Push | - | - | Side Push | Side Push | Side Push |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy