(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Clamping Set Screws - Ball Point
MISUMI
•Tip Shape: Spherical
•Screw Type: Fully Threaded Type
•Body Material: 4137 Alloy Steel or Equiv.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
NBK
•Tip Shape: Flat
•Screw Type: Fully Threaded Type
•Function: Non-Reverse
Days to Ship: | 8 Days or more |
---|
NBK
•Tip Shape: Spherical Surface
•Screw Type: Fully Threaded Type
Days to Ship: | 8 Days or more |
---|
NBK
•Tip Shape: Serrations
•Screw Type: Screw Type
•Function: Non-Reverse
Days to Ship: | 8 Days or more |
---|
Clamping Set Screws - Swivel Tip
MISUMI
•Tip Shape: Flat
•Screw Type: Fully Threaded Type
•Body Material: 4137 Alloy Steel or Equiv.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Clamping Set Screws - Swivel Tip, Non-Reversible
MISUMI
•Tip Shape: Flat
•Screw Type: Fully Threaded Type
•Body Material: 4137 Alloy Steel or Equiv.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Clamping Set Screws - Serrated Swivel Tip, Non-Reversible
MISUMI
•Tip Shape: Serrations
•Screw Type: Fully Threaded Type
•Body Material: 4137 Alloy Steel or Equiv.
Days to Ship: | 8 Days or more |
---|
Clamping Set Screws - Oval Tip, Vibration Dampening, Rotating Tip
MISUMI
•Tip Shape: Spherical
•Screw Type: Fully Threaded Type
•Ball Material: Stainless Steel
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
MISUMI
•Tip Shape: Spherical
•Screw Type: Screw Type
•Body Material: 4137 Alloy Steel or Equiv.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Tip Shape: Flat
•Screw Type: Screw Type
•Body Material: 4137 Alloy Steel or Equiv.
Days to Ship: | Same day or more |
---|
Show Stock Products
Clamping Bolts - Swivel Tip, Non-Reversable
MISUMI
•Tip Shape: Flat
•Screw Type: Screw Type
•Body Material: 4137 Alloy Steel or Equiv.
Days to Ship: | 8 Days or more |
---|
Clamping Bolts - Serrated Swivel Tip, Non-Reversible
MISUMI
•Tip Shape: Serrations
•Screw Type: Screw Type
•Body Material: 4137 Alloy Steel or Equiv.
•Ball Material: Steel
Days to Ship: | 8 Days or more |
---|
Clamping Hex Bolts - Ball Point
MISUMI
•Tip Shape: Spherical
•Screw Type: Screw Type
•Body Material: 4137 Alloy Steel or Equiv.
•Ball Material: Steel
Days to Ship: | 8 Days or more |
---|
Clamping Hex Bolts - Swivel Tip
MISUMI
•Tip Shape: Flat
•Screw Type: Screw Type
•Body Material: 4137 Alloy Steel or Equiv.
•Ball Material: Steel
Days to Ship: | 8 Days or more |
---|
Clamping Hex Bolts - Ball Point on Hex
MISUMI
•Tip Shape: Spherical
•Screw Type: Screw Type
Days to Ship: | 8 Days or more |
---|
Clamping Hex Bolts - Swivel Tip on Hex
MISUMI
•Tip Shape: Flat
•Screw Type: Screw Type
•Body Material: 4137 Alloy Steel or Equiv.
•Ball Material: Steel
Days to Ship: | 8 Days or more |
---|
NBK
•Tip Shape: Serrations
•Screw Type: Fully Threaded Type
•Function: Non-Reverse
Days to Ship: | 8 Days or more |
---|
NBK
•Tip Shape: Spherical Surface
•Screw Type: Fully Threaded Type
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
NBK
•Tip Shape: Flat
•Screw Type: Screw Type
•Function: Non-Reverse
Days to Ship: | 8 Days or more |
---|
NBK
•Tip Shape: Spherical Surface
•Screw Type: Screw Type
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Thread Dia. |
Tip Shape |
Screw Type |
Material (Body) |
Material (Ball) |
|
|
|
|
| ||||||||||||||||||
Brand | MISUMI | NBK | NBK | NBK | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | NBK | NBK | NBK | NBK |
Product Series | Clamping Set Screws - Oval Tip, Vibration Dampening, Rotating Tip | |||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||
Thread Dia. | 3 ~ 16 | 6 ~ 16 | 3 ~ 8 | 6 ~ 12 | 4 ~ 16 | 6 ~ 16 | 6 ~ 16 | 6 ~ 10 | 6 ~ 10 | 4 ~ 16 | 4 ~ 16 | 6 ~ 16 | 6 ~ 16 | 6 ~ 16 | 6 ~ 16 | 6 ~ 16 | 6 ~ 16 | 6 ~ 16 | 3 ~ 16 | 4 ~ 16 | 6 ~ 16 | 4 ~ 16 |
Tip Shape | Spherical | Flat | Spherical | Serrations | Flat | Flat | Serrations | Spherical | Flat | Spherical | Flat | Flat | Serrations | Spherical | Flat | Spherical | Flat | Serrations | Spherical | Flat | Flat | Spherical |
Screw Type | Fully Threaded Type | Fully Threaded Type | Fully Threaded Type | Screw Type | Fully Threaded Type | Fully Threaded Type | Fully Threaded Type | Fully Threaded Type | Fully Threaded Type | Screw Type | Screw Type | Screw Type | Screw Type | Screw Type | Screw Type | Screw Type | Screw Type | Fully Threaded Type | Fully Threaded Type | Screw Type | Screw Type | Screw Type |
Material (Body) | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel |
Material (Ball) | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Alumina ~ Resin | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Alumina ~ Steel |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy