(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Screws, SCS-N-BR-CE

Clamping Screws, SCS-N-BR-CE
  • Volume Discount

•Tip Shape: Spherical Surface
•Screw Type: Fully Threaded Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SCS-M3X5-N
SCS-M3X10-N
SCS-M4X6-N
SCS-M4X10-N
SCS-M4X16-BR
SCS-M5X8-N
SCS-M6X10-BR
SCS-M6X20-BR
SCS-M6X20-N
SCS-M6X25-N
SCSS-M4X6-CE
SCSS-M5X12-CE
SCSS-M6X16-CE
SCSS-M6X25-CE
SCSS-M8X20-CE
SCSS-M8X30-CE
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Dia. Material (Body) Material (Ball) Main Body Length
1 Piece(s)Available

11 Days or more

34137 Alloy SteelPolyacetal5.2
1 Piece(s)Available

8 Days or more

34137 Alloy SteelPolyacetal10.2
1 Piece(s)Available

10 Days or more

44137 Alloy SteelPolyacetal6.5
1 Piece(s)Available

10 Days or more

44137 Alloy SteelPolyacetal10.5
1 Piece(s)Available

8 Days or more

44137 Alloy SteelBrass16.5
1 Piece(s)Available

8 Days or more

54137 Alloy SteelPolyacetal8.6
1 Piece(s)Available

8 Days or more

64137 Alloy SteelBrass10.8
1 Piece(s)Available

8 Days or more

64137 Alloy SteelBrass20.8
1 Piece(s)Available

8 Days or more

64137 Alloy SteelPolyacetal20.8
1 Piece(s)Available

8 Days or more

64137 Alloy SteelPolyacetal25.8
1 Piece(s)Available

8 Days or more

4304Cu Stainless SteelAlumina6.5
1 Piece(s)Available

8 Days or more

5304Cu Stainless SteelAlumina12.6
1 Piece(s)Available

8 Days or more

6304Cu Stainless SteelAlumina16.8
1 Piece(s)Available

8 Days or more

6304Cu Stainless SteelAlumina25.8
1 Piece(s)Available

10 Days or more

8304Cu Stainless SteelAlumina21.2
1 Piece(s)Available

8 Days or more

8304Cu Stainless SteelAlumina31.2

Loading...

  1. 1

Basic Information

Tip Shape Spherical Surface Screw Type Complete thread type

Additional Products in this Category

Tech Support