(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Type: Hex Head
•Material: Stainless Steel
•Type: Adjusting Bolts
Days to Ship: | 7 Days or more |
---|
Adjusting Bolts - Knurled Head and Hex Hole.
MISUMI
•Material: Stainless Steel
•Type: Adjusting Bolts
Days to Ship: | 9 Days or more |
---|
Adjusting Bolts - Knurled Head.
MISUMI
•Type: With Knurled Heads
•Material: Stainless Steel
•Type: Adjusting Bolts
•Screw Type: Coarse Thread
•Tightening Method: Manual
Days to Ship: | 9 Days or more |
---|
Adjusting Bolts - Hex Head and Hole.
MISUMI
•Type: Head Hexagon Socket
•Material: Stainless Steel
•Type: Adjusting Bolts
•Screw Type: Coarse Thread
•Tightening Method: Hex Wrench
Days to Ship: | Same day or more |
---|
Show Stock Products
Adjusting Bolts - Knurled Head (Inch).
MISUMI
•Type: Adjusting Bolts
For complete product overview and details on Adjusting Bolts - Knurled Head, Inch see the sections below:
Days to Ship: | 9 Days or more |
---|
Adjusting Bolts - Hex Head. SAP series.
NBK
•Type: Hex Head
•Material: Steel
•Surface Treatment: Electroless Nickel Plating
•Type: Adjusting Bolts
•Screw Type: Coarse Thread
Days to Ship: | Same day or more |
---|
Show Stock Products
Adjusting Pins - Retaining Ring.
MISUMI
•Material: Stainless Steel
•Type: Related Components
•Screw Type: Coarse Thread
•Tightening Method: Hex Wrench
Days to Ship: | 9 Days or more |
---|
Adjusting Bolts - Hex Head (Inch).
MISUMI
•Type: Hex Head
•Type: Adjusting Bolts
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Tightening Method |
Screw Type |
M x Pitch (Metric) |
T x Pitch (inch) |
Material |
Surface Treatment |
|
|
|
|
|
| |||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | MISUMI | MISUMI |
Product Series | ||||||||
CAD |
|
|
|
|
|
|
|
|
Days to Ship | 7 Days or more | 9 Days or more | 9 Days or more |
Same day or more
Show Stock Products | 9 Days or more |
Same day or more
Show Stock Products | 9 Days or more | 9 Days or more |
Specifications |
|
|
|
|
|
|
| |
Type | Adjusting Bolts | Adjusting Bolts | Adjusting Bolts | Adjusting Bolts | Adjusting Bolts | Adjusting Bolts | Related Components | Adjusting Bolts |
Tightening Method | Wrench / Hex Wrench | Hex Wrench / Manual | Manual | Hex Wrench | - | Wrench | Hex Wrench | - |
Screw Type | Coarse Thread / Fine Thread | Coarse Thread / Fine Thread | Coarse Thread | Coarse Thread | - | Coarse Thread | Coarse Thread | - |
M x Pitch (Metric) | M 3×0.5 ~ M16×2.0 | M 3×0.5 ~ M16×2.0 | M 3×0.5 ~ M 8×1.25 | M 4×0.7 ~ M 8×1.25 | - | M 6×1 ~ M12×1.75 | M 3×0.5 ~ M 8×1.25 | - |
T x Pitch (inch) | - | - | - | - | 1/2-20 ~ #10-32 | - | - | 1/2-20 ~ #10-32 |
Material | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | - | Steel | Stainless Steel | - |
Surface Treatment | Black Oxide Coating / Electroless Nickel Plating / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Not Provided | Black Oxide Coating / Electroless Nickel Plating / Not Provided | Black Oxide Coating / Electroless Nickel Plating | Electroless Nickel Plating | Not Provided | Black Oxide Coating / Electroless Nickel Plating |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy