(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjusting Bolts - Knurled Head and Hex Hole.

Adjusting Bolts - Knurled Head and Hex Hole.
  • Lead Time Reduction

•Material: Stainless Steel
•Type: Adjusting Bolts

  • METRIC
  • inCAD Components
Adjusting Bolts- Knurled head with Hex Socket:Related Image
・Materials
ThreadType[ M ]Material[ S ]Surface Treatment
Coarse ThreadAJKTN1045 Carbon SteelBlack Oxide
AJKTNMElectroless Nickel Plating
AJKTNS304 Stainless Steel-
Fine ThreadAJKTNF1045 Carbon SteelBlack Oxide
AJKTNMFElectroless Nickel Plating
[ ! ]Refer to the price list for applicable M size.

Specifications

Part Number-L
AJKTN10-80
Part NumberL
5mm
Increment
dTMxPitchBDAFE2
TypeMFine ThreadCoarse Thread
(Coarse)
AJKTN
AJKTNM
AJKTNS

(Fine)
AJKTNF
AJKTNMF
310~452.57-3x0.534.571054
410~603.54x0.54x0.75.5
510~704.595x0.55x0.84.67.5151587
615~805.56x0.756x1.08.5
820~1007.5128x0.75 8x1.25611.5
1025~1009.516 10x1.0 10x1.5715.52520109
1225~15011.519 12x1.012x1.7517.5
1625~15015.5- 16x2.0821.524

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AJKTN3-[10-45/5]
AJKTN4-[10-60/5]
AJKTN5-[10-70/5]
AJKTN6-[15-80/5]
AJKTN8-[20-100/5]
AJKTN10-[25-100/5]
AJKTN12-[25-150/5]
AJKTN16-[25-150/5]
AJKTNF4-[10-60/5]
AJKTNF5-[10-70/5]
AJKTNF6-[15-80/5]
AJKTNF8-[20-100/5]
AJKTNF10-[25-100/5]
AJKTNF12-[25-150/5]
AJKTNM3-[10-45/5]
AJKTNM4-[10-60/5]
AJKTNM5-[10-70/5]
AJKTNM6-[15-80/5]
AJKTNM8-[20-100/5]
AJKTNM10-[25-100/5]
AJKTNM12-[25-150/5]
AJKTNM16-[25-150/5]
AJKTNMF4-[10-60/5]
AJKTNMF5-[10-70/5]
AJKTNMF6-[15-80/5]
AJKTNMF8-[20-100/5]
AJKTNMF10-[25-100/5]
AJKTNMF12-[25-150/5]
AJKTNS4-[10-60/5]
AJKTNS5-[10-70/5]
AJKTNS6-[15-80/5]
AJKTNS8-[20-100/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Type M x Pitch (Metric) Material Surface Treatment Fixed type Screw Length L
(mm)
1 Piece(s)

7 Days or more

10CoarseM 3×0.5-Black Oxide Coating0.5(Coarse Thread)10 ~ 45
1 Piece(s)

7 Days or more

10CoarseM 4×0.7-Black Oxide Coating0.7(Coarse Thread)10 ~ 60
1 Piece(s)

7 Days or more

10CoarseM 5×0.8-Black Oxide Coating0.8(Coarse Thread)10 ~ 70
1 Piece(s)

7 Days or more

10CoarseM 6×1-Black Oxide Coating1.0(Coarse Thread)15 ~ 80
1 Piece(s)

7 Days or more

10CoarseM 8×1.25-Black Oxide Coating1.25(Coarse Thread)20 ~ 100
1 Piece(s)

7 Days or more

10CoarseM10×1.5-Black Oxide Coating1.5 (Coarse)25 ~ 100
1 Piece(s)

7 Days or more

10CoarseM12×1.75-Black Oxide Coating1.75(Coarse Thread)25 ~ 150
1 Piece(s)

7 Days or more

10CoarseM16×2.0-Black Oxide Coating2.0(Coarse Thread)25 ~ 150
1 Piece(s)

7 Days or more

10Fine ThreadM 4×0.5-Black Oxide Coating0.5 (Fine)10 ~ 60
1 Piece(s)

7 Days or more

10Fine ThreadM 5×0.5-Black Oxide Coating0.5 (Fine)10 ~ 70
1 Piece(s)

7 Days or more

10Fine ThreadM 6×0.75-Black Oxide Coating0.75 (Fine)15 ~ 80
1 Piece(s)

7 Days or more

10Fine ThreadM 8×0.75-Black Oxide Coating0.75 (Fine)20 ~ 100
1 Piece(s)

7 Days or more

10Fine ThreadM10×1.0-Black Oxide Coating1.0 (Fine)25 ~ 100
1 Piece(s)

7 Days or more

10Fine ThreadM12×1.0-Black Oxide Coating1.0 (Fine)25 ~ 150
1 Piece(s)

10 Days or more

10CoarseM 3×0.5-Electroless Nickel Plating0.5(Coarse Thread)10 ~ 45
1 Piece(s)

10 Days or more

10CoarseM 4×0.7-Electroless Nickel Plating0.7(Coarse Thread)10 ~ 60
1 Piece(s)

10 Days or more

10CoarseM 5×0.8-Electroless Nickel Plating0.8(Coarse Thread)10 ~ 70
1 Piece(s)

10 Days or more

10CoarseM 6×1-Electroless Nickel Plating1.0(Coarse Thread)15 ~ 80
1 Piece(s)

10 Days or more

10CoarseM 8×1.25-Electroless Nickel Plating1.25(Coarse Thread)20 ~ 100
1 Piece(s)

10 Days or more

10CoarseM10×1.5-Electroless Nickel Plating1.5 (Coarse)25 ~ 100
1 Piece(s)

10 Days or more

10CoarseM12×1.75-Electroless Nickel Plating1.75(Coarse Thread)25 ~ 150
1 Piece(s)

10 Days or more

10CoarseM16×2.0-Electroless Nickel Plating2.0(Coarse Thread)25 ~ 150
1 Piece(s)

10 Days or more

10Fine ThreadM 4×0.5-Electroless Nickel Plating0.5 (Fine)10 ~ 60
1 Piece(s)

10 Days or more

10Fine ThreadM 5×0.5-Electroless Nickel Plating0.5 (Fine)10 ~ 70
1 Piece(s)

10 Days or more

10Fine ThreadM 6×0.75-Electroless Nickel Plating0.75 (Fine)15 ~ 80
1 Piece(s)

10 Days or more

10Fine ThreadM 8×0.75-Electroless Nickel Plating0.75 (Fine)20 ~ 100
1 Piece(s)

10 Days or more

10Fine ThreadM10×1.0-Electroless Nickel Plating1.0 (Fine)25 ~ 100
1 Piece(s)

10 Days or more

10Fine ThreadM12×1.0-Electroless Nickel Plating1.0 (Fine)25 ~ 150
1 Piece(s)

9 Days or more

10CoarseM 4×0.7304 Stainless SteelNone0.7(Coarse Thread)10 ~ 60
1 Piece(s)

9 Days or more

10CoarseM 5×0.8304 Stainless SteelNone0.8(Coarse Thread)10 ~ 70
1 Piece(s)

9 Days or more

10CoarseM 6×1304 Stainless SteelNone1.0(Coarse Thread)15 ~ 80
1 Piece(s)

9 Days or more

10CoarseM 8×1.25304 Stainless SteelNone1.25(Coarse Thread)20 ~ 100

Loading...

  1. 1

Example

Adjusting Bolts- Knurled head with Hex Socket:Related Image
Adjusting Bolts- Knurled head with Hex Socket:Related Image
Adjusting Bolts- Knurled head with Hex Socket:Related Image
e-Catalog Search Key  #MA223  
 

Basic Information

Type Adjusting Bolt Tightening Method Hex Wrench / Manual

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.