(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Threaded Stopper Blocks - with Counterbores
MISUMI
[Features]·Bracket for adjustment screws with counterbore hole type. ·Coarse and fine are available.
Days to Ship: | Same day or more |
---|
Show Stock Products
Threaded Stopper Blocks - with Counterbores & Tapped Holes
MISUMI
For complete product overview and details on Threaded Stopper Blocks - with Counterbores & Tapped Holes see the sections below:
Days to Ship: | 10 Days or more |
---|
Threaded Stopper Blocks - with Two-Holes
MISUMI
For complete product overview and details on Threaded Stopper Blocks - with Two-Holes see the sections below:
Days to Ship: | 10 Days or more |
---|
Brackets for Stopper Screws - Screw Tip
MISUMI
[Features]·Bolt type bracket for adjustment screws. ·Works well for space saving fixing.
Days to Ship: | 10 Days or more |
---|
Brackets for Stopper Screws - Hex-Shaped
MISUMI
[Features]·Hex type bracket for adjustment screws. ·Works well for space saving fixing.
Days to Ship: | 10 Days or more |
---|
Threaded Stopper Blocks - with Counterbores & Tapped Through Holes
MISUMI
For complete product overview and details on Threaded Stopper Blocks - with Counterbores & Tapped Through Holes see the sections below:
Days to Ship: | 10 Days or more |
---|
Threaded Stopper Blocks - 1018 Carbon Steel, Trivalent Chromate, with Counterbores
MISUMI
•Material: Low Carbon Steel
•Surface Treatment: Trivalent Chromate
Days to Ship: | Same day or more |
---|
Show Stock Products
Threaded Stopper Blocks - with Side Counterbores
MISUMI
[Features]·Suitable for installation when there is no space on the left and right.
Days to Ship: | 8 Days or more |
---|
Threaded Stopper Blocks - T-Shaped
MISUMI
[Features]·Suitable for installation when there is no space in the front and back.
Days to Ship: | 8 Days or more |
---|
Threaded Stopper Blocks - Standard
MISUMI
For complete product overview and details on Threaded Stopper Blocks - Standard see the sections below:
Days to Ship: | 10 Days or more |
---|
Threaded Stopper Blocks - L-Shaped, Parallel Mounting
MISUMI
•Block Type: Lengthways Adjustable Type
Days to Ship: | 10 Days or more |
---|
Threaded Stopper Blocks - L-Shaped, Perpendicular Mounting
MISUMI
•Material: 1045 Carbon Steel
•Block Type: Widthways Adjustable Type
Days to Ship: | 10 Days or more |
---|
Threaded Stopper Blocks - L-Shaped, Bottom Mounting
MISUMI
•Block Type: Bottom-Mounting Type
Days to Ship: | 8 Days or more |
---|
NBK
•Material: 1018 Carbon Steel
•Finish: Nickel Plating
•Height (T) (mm): 30
•Width (B) (mm): 22
•Type: Coarse Thread
Days to Ship: | 10 Days or more |
---|
Iwata Manufacturing
It can also be used for positioning motor bases and jigs, adjusting belt tension, and as a bearing. Short and long sizes are available for each model. Push/ Pull adjustment is possible with commercially available bolts.
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
|
|
|
|
| |||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | Iwata Manufacturing |
Product Series | Threaded Stopper Blocks - with Counterbores & Tapped Through Holes | Threaded Stopper Blocks - 1018 Carbon Steel, Trivalent Chromate, with Counterbores | |||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 11 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy