(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Stopper Blocks - Flat Stoppers, Hole Selectable
MISUMI
Stopper Blocks with different hole options: tapped or counterbore, and 1 hole or 2 hole types.
[New]New material options have been added: polyacetal (white), 304 stainless steel, and aluminum.
Days to Ship: | 10 Days or more |
---|
MISUMI
Space saving design where the bolt head does not protrude.
[New]New material options have been added: polyacetal (white), 304 stainless steel, and aluminum.
Days to Ship: | 10 Days or more |
---|
Stopper Blocks - Dimensions Selectable/Configurable
MISUMI
For complete product overview and details on Stopper Blocks - Dimensions Selectable/Configurable see the sections below:
Days to Ship: | 8 Days or more |
---|
Stopper Blocks - Counterbored or Through Hole
MISUMI
For complete product overview and details on Stopper Blocks - Counterbored or Through Hole see the sections below:
Days to Ship: | 9 Days or more |
---|
MISUMI
Suitable as the stopper intended to protect a workpiece from damages.
Days to Ship: | 10 Days or more |
---|
Stopper Blocks - Side Mount, Inch
MISUMI
•Machined Hole: Stopper Blocks - Side Mount (INCH)
•Material: Counterbore Hole
•Hardness: 1045 Carbon Steel
Days to Ship: | 8 Days or more |
---|
Stopper Blocks - Flat Stopper Shims
MISUMI
[Features]·It can be used for height adjustment of a shim for a flat stopper standard type.
Days to Ship: | 10 Days or more |
---|
Stopper Blocks - Tapped or Counterbored and Tapped Hole
MISUMI
[Features]·You can choose a counterbore hole power strip or a straight tapped hole.
Days to Ship: | 10 Days or more |
---|
Stopper Blocks - Top Mount, Inch
MISUMI
•Machined Hole: Stopper Blocks - Top Mount (INCH)
•Material: Counterbore Hole
•Hardness: 1045 Carbon Steel
Days to Ship: | 8 Days or more |
---|
Stopper Blocks - Urethane, with Plates
MISUMI
MISUMI original product with the baked metal plate and urethane
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
|
|
|
|
| ||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy