(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Inspection Jig Accessories - Square Shims Plates
MISUMI
•Dimension T (mm): 3
•Dimension V (f): 13
Days to Ship: | 8 Days or more |
---|
Inspection Jig Accessories - Round Shim Plate
MISUMI
Round height adjustment shim plate. You can choose either SS400 or S45C.
Days to Ship: | 8 Days or more |
---|
Inspection Jig Accessories - Height Adjusting Pin
MISUMI
•Material: 1018 Carbon Steel
•Hardness: Not Hardened
Days to Ship: | 10 Days or more |
---|
Inspection Jig Accessories - Threaded Height Adjusting Pin
MISUMI
•Material: 1018 Carbon Steel
•Hardness: Not Hardened
•Shape: Blank Type
•Dimension T (mm): 3
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
| ||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||
CAD |
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 10 Days or more | 9 Days or more |
Specifications |
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy