(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | Same day or more |
---|
Show Stock Products
Aluminum Simplified Slide Rails - Oil-Free, Stopper or No Stopper
MISUMI
The sliders are made of polyacetal resin excellent in sliding property, and are maintenance-free.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 15 Days or more |
---|
Oiles Slide Shifter BA Type (BTCA)
Oiles
•Slider Shape: Block Type
•Type: Single Item
Days to Ship: | 10 Days or more |
---|
Oiles
•Slider Shape: Block Type
For complete product overview and details on Oiles #500 Guide Unit BK Type see the sections below:
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Load Rating (Table Mount) (Range)(N) |
Slider Shape |
Sale Type |
Load Rating (Table Mount)(N) |
| |||||
Brand | Oiles | MISUMI | Oiles | Oiles | Oiles |
Product Series | Aluminum Simplified Slide Rails - Oil-Free, Stopper or No Stopper | ||||
CAD |
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 10 Days or more | 15 Days or more | 10 Days or more | 10 Days or more |
Specifications |
| ||||
Load Rating (Table Mount) (Range)(N) | - | 10.1 to 50 ~ 100.1 to 500 | - | - | - |
Slider Shape | Block Type | Slider Enclosed Type | Block Type | Block Type | Block Type |
Sale Type | Single Item | Set | Single Item | Single Item | Single Item |
Load Rating (Table Mount)(N) | - | 28 ~ 110 | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy