(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Motion Type: 2 Dimensional Motion
•Type: Square Shape
•Cover Type: Flap Non-open/close Type
•Property: Standard
•Operating Temperature Range (?): -10::80
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Motion Type: 2 Dimensional Motion
•Cable Insertion Type: Slit Width Fixed
•Type: Square Shape
•Cover Type: With Slit
•Property: Standard
Days to Ship: | 8 Days or more |
---|
Cable Carriers - Low Abrasion / Low Noise
MISUMI
•Motion Type: 2 Dimensional Motion
•Cable Insertion Surface: Inner Circumferential Surface
•Cable Insertion Type: Snap ((Open/Close)
•Type: Square Shape
•Cover Type: Flap Open-Close Type
Days to Ship: | 8 Days or more |
---|
Cable Carriers - Open-Close Flap
MISUMI
•Motion Type: 2 Dimensional Motion
•Cable Insertion Surface: Inner Circumferential Surface
•Cable Insertion Type: Snap ((Open/Close)
•Type: Square Shape
•Cover Type: Flap Open-Close Type
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Carriers - Full Cover Flap
MISUMI
•Motion Type: 2 Dimensional Motion
•Cable Insertion Surface: Inner Circumferential Surface
•Cable Insertion Type: Snap ((Open/Close)
•Type: Square Shape
•Cover Type: Full Cover Type
Days to Ship: | 8 Days or more |
---|
Cable Carriers - Low Dust Raise / Low Noise
MISUMI
•Motion Type: 2 Dimensional Motion
•Cable Insertion Surface: Inner Circumferential Surface
•Cable Insertion Type: Snap ((Open/Close)
•Type: Modular Type Square Shape
•Cover Type: Flap Open-Close Type
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Cover Type |
Properties |
Inner Height H1(mm) |
Carrier Internal Partition Number |
Inner Width W1(mm) |
Bending Radius R(mm) |
Max. Cable O.D. Dp(φ) |
Pitch P(mm) |
Cable Insertion Surface |
Cable Insertion Type |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|
Product Series | ||||||
CAD |
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
Type | Square Shape | Square Shape | Square Shape | Square Shape | Square Shape | Modular Type Square Shape |
Cover Type | Standard | Standard | Standard | Standard | Full Cover Type | Standard |
Properties | Standard | Standard | Low Noise / Low Frictional Wear | Standard | Standard | Low Particle Generation / Low Noise |
Inner Height H1(mm) | 9 ~ 16 | 14.6 ~ 48.5 | 15 ~ 35 | 9 ~ 24.5 | 13 ~ 25 | 15 ~ 35 |
Carrier Internal Partition Number | Not Provided1 | Not Provided1 | Not Provided1 | Not Provided1 | Not Provided1 | Not Provided1 |
Inner Width W1(mm) | 9 ~ 44 | 15 ~ 75 | 20 ~ 85 | 14 ~ 97 | 14 ~ 97 | 20 ~ 100 |
Bending Radius R(mm) | 19 ~ 50 | 28 ~ 300 | 30 ~ 150 | 19 ~ 150 | 30 ~ 100 | 28 ~ 100 |
Max. Cable O.D. Dp(φ) | 7 ~ 12 | 11 ~ 38 | 12 ~ 28 | 7 ~ 19 | 10 ~ 20 | 12 ~ 28 |
Pitch P(mm) | 20 ~ 32 | 20 ~ 67 | 25 ~ 62.5 | 20 ~ 45 | 20 ~ 45 | 18 ~ 45 |
Cable Insertion Surface | Not Provided | Outer Circumferential Surface / Inner Circumferential Surface | Inner Circumferential Surface | Inner Circumferential Surface | Inner Circumferential Surface | Inner Circumferential Surface |
Cable Insertion Type | - | Slit Width Fixed | Snap ((Open/Close) | Snap ((Open/Close) | Snap ((Open/Close) | Snap ((Open/Close) |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy