(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Carriers - Compact

Cable Carriers - Compact
  • Volume Discount

•Motion Type: 2 Dimensional Motion
•Type: Square Shape
•Cover Type: Flap Non-open/close Type
•Property: Standard
•Operating Temperature Range (?): -10::80

  • inCAD Components
Cable Carriers Compact Type:Related Image
・Materials
TypeMain BodyMounting Bracket
[ M ]Material[ M ]Material[ S ]Surface Treatment
Cable Carrier + Mounting BracketMHPKSNylon 6 + Glass Fiber 20%
(Operating Temperature -10 ~ 80°C)
Flammability Standard UL94-HB Equivalent
Low Carbon SteelTrivalent Bright Chromate Plating
Only the bracket for MHPKS101 is 304 Stainless Steel and has no surface treatment.

Specifications

Part Number-Bending Radius-Number of Links-Mounting Direction
MHPKS203-30-18-A
Part NumberBending RadiusNumber of LinksMounting Direction * Cable Carrier DimensionsMounting DimensionsH (Mounting Height)H1HF
(Required Physical Height)
K
(Arc + Allowance)
Weight per Meter (kg) (Reference)
ABCWPFTJNMoving EndFixed End
TypeNo.P1P2P1P2
MHPKS
(Cable Carrier + Mounting Brackets)
101195~25S
(Common to the Outer
and Inner Circumference)
9129162018-893.2----503862109.70.105
202306~34A


B
1620182625302010104.512.424.410.422.4806095144.20.222
458~3611090125191.3
203306~3416202432253018.430.416.428.4806095144.20.24
458~3611090125191.3
204386~311622294332433218145.823.639.620369876118179.30.45
507~32122100142217
206386~3116224459324339.655.636529876118179.30.51
507~32122100142217

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MHPKS101-19-5-S
MHPKS101-19-6-S
MHPKS101-19-7-S
MHPKS101-19-8-S
MHPKS101-19-9-S
MHPKS101-19-10-S
MHPKS101-19-11-S
MHPKS101-19-12-S
MHPKS101-19-13-S
MHPKS101-19-14-S
MHPKS101-19-15-S
MHPKS101-19-16-S
MHPKS101-19-17-S
MHPKS101-19-18-S
MHPKS101-19-19-S
MHPKS101-19-20-S
MHPKS101-19-21-S
MHPKS101-19-22-S
MHPKS101-19-23-S
MHPKS101-19-24-S
MHPKS101-19-25-S
MHPKS202-30-6-A
MHPKS202-30-6-B
MHPKS202-30-7-A
MHPKS202-30-7-B
MHPKS202-30-8-A
MHPKS202-30-8-B
MHPKS202-30-9-A
MHPKS202-30-9-B
MHPKS202-30-10-A
MHPKS202-30-10-B
MHPKS202-30-11-A
MHPKS202-30-11-B
MHPKS202-30-12-A
MHPKS202-30-12-B
MHPKS202-30-13-A
MHPKS202-30-13-B
MHPKS202-30-14-A
MHPKS202-30-14-B
MHPKS202-30-15-A
MHPKS202-30-15-B
MHPKS202-30-16-A
MHPKS202-30-16-B
MHPKS202-30-17-A
MHPKS202-30-17-B
MHPKS202-30-18-A
MHPKS202-30-18-B
MHPKS202-30-19-A
MHPKS202-30-19-B
MHPKS202-30-20-A
MHPKS202-30-20-B
MHPKS202-30-21-A
MHPKS202-30-21-B
MHPKS202-30-22-A
MHPKS202-30-22-B
MHPKS202-30-23-A
MHPKS202-30-23-B
MHPKS202-30-24-A
MHPKS202-30-24-B
MHPKS202-30-25-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInner Height A
(mm)
Inner Width C
(mm)
Bending Radius R
(mm)
Max. Capacity O.D.
(φ)
Link Pitch P
(mm)
Number of Links Travel Side Mounting Direction
1 Piece(s)Available

8 Days or more

1099197205S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

1099197206S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

1099197207S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

1099197208S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

1099197209S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

10991972010S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

10991972011S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

10991972012S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

10991972013S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

10991972014S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

10991972015S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

10991972016S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

10991972017S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

10991972018S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

10991972019S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

10991972020S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

10991972021S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

10991972022S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

10991972023S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

10991972024S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

Same day

Stock

10991972025S (Common to Outer Radius, Inner Radius)
1 Piece(s)Available

8 Days or more

1016183012256A (Outer Circumference)
1 Piece(s)Available

8 Days or more

1016183012256B (Inner Circumference)
1 Piece(s)Available

8 Days or more

1016183012257A (Outer Circumference)
1 Piece(s)Available

8 Days or more

1016183012257B (Inner Circumference)
1 Piece(s)Available

8 Days or more

1016183012258A (Outer Circumference)
1 Piece(s)Available

8 Days or more

1016183012258B (Inner Circumference)
1 Piece(s)Available

8 Days or more

1016183012259A (Outer Circumference)
1 Piece(s)Available

8 Days or more

1016183012259B (Inner Circumference)
1 Piece(s)Available

8 Days or more

10161830122510A (Outer Circumference)
1 Piece(s)Available

8 Days or more

10161830122510B (Inner Circumference)
1 Piece(s)Available

8 Days or more

10161830122511A (Outer Circumference)
1 Piece(s)Available

8 Days or more

10161830122511B (Inner Circumference)
1 Piece(s)Available

8 Days or more

10161830122512A (Outer Circumference)
1 Piece(s)Available

8 Days or more

10161830122512B (Inner Circumference)
1 Piece(s)Available

8 Days or more

10161830122513A (Outer Circumference)
1 Piece(s)Available

8 Days or more

10161830122513B (Inner Circumference)
1 Piece(s)Available

8 Days or more

10161830122514A (Outer Circumference)
1 Piece(s)Available

8 Days or more

10161830122514B (Inner Circumference)
1 Piece(s)Available

8 Days or more

10161830122515A (Outer Circumference)
1 Piece(s)Available

8 Days or more

10161830122515B (Inner Circumference)
1 Piece(s)Available

8 Days or more

10161830122516A (Outer Circumference)
1 Piece(s)Available

8 Days or more

10161830122516B (Inner Circumference)
1 Piece(s)Available

8 Days or more

10161830122517A (Outer Circumference)
1 Piece(s)Available

8 Days or more

10161830122517B (Inner Circumference)
1 Piece(s)Available

8 Days or more

10161830122518A (Outer Circumference)
1 Piece(s)Available

8 Days or more

10161830122518B (Inner Circumference)
1 Piece(s)Available

8 Days or more

10161830122519A (Outer Circumference)
1 Piece(s)Available

8 Days or more

10161830122519B (Inner Circumference)
1 Piece(s)Available

8 Days or more

10161830122520A (Outer Circumference)
1 Piece(s)Available

8 Days or more

10161830122520B (Inner Circumference)
1 Piece(s)Available

8 Days or more

10161830122521A (Outer Circumference)
1 Piece(s)Available

8 Days or more

10161830122521B (Inner Circumference)
1 Piece(s)Available

8 Days or more

10161830122522A (Outer Circumference)
1 Piece(s)Available

8 Days or more

10161830122522B (Inner Circumference)
1 Piece(s)Available

8 Days or more

10161830122523A (Outer Circumference)
1 Piece(s)Available

8 Days or more

10161830122523B (Inner Circumference)
1 Piece(s)Available

8 Days or more

10161830122524A (Outer Circumference)
1 Piece(s)Available

8 Days or more

10161830122524B (Inner Circumference)
1 Piece(s)Available

8 Days or more

10161830122525A (Outer Circumference)

Loading...

More Information

Cable Carriers Compact Type:Related Image
Cable Carriers Compact Type:Related Image
 

Basic Information

Type Square Shape Cover Type Flap Non-open/close Type Features Standard
Carrier Internal Partition Number Not Provided1 Cable Insertion Surface Not Provided Motion Type 2 Dimensional Motion
Operating Temperature Range(℃) -10::80 Body Material Nylon 6 + Glass 20%

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.