(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Sprue Bushings For Extension Nozzle -Locator Presser Foot Type-
MISUMI
•Product Type: Extension
•Tip Matching Shape: Tapered
•Nozzle Touch Part Specification: Normal
•D Dimension (Shaft diameter) (mm): 60
Days to Ship: | 9 Days or more |
---|
Ecology Sprue Bushings -Normal Bolt Type・Flange Thickness 10mm-
MISUMI
•Product Type: Bolt fixing
•Bolt Specification: Normal bolt
•Nozzle Touch Part Specification: Resin pocket
•Head Thickness (mm): 10
Days to Ship: | 7 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Sprue Bushings (P3.5SR11) -Normal Bolt Flange Thickness 10mm/L Dimension Selection Type-
MISUMI
•Product Type: Bolt fixing
•Bolt Specification: Normal bolt
•Tip Matching Shape: Straight
•Head Thickness (mm): 10
Days to Ship: | 7 Days or more |
---|
Sprue Bushings -Normal Bolt Type・Flange Thickness 10mm-
MISUMI
•Product Type: Bolt fixing
•Bolt Specification: Normal bolt
•Head Thickness (mm): 10
Days to Ship: | 7 Days or more |
---|
MISUMI
•Product Type: Bolt fixing
•Bolt Specification: Normal bolt
•Tip Matching Shape: Straight
•Nozzle Touch Part Specification: String eliminator
•Head Thickness (mm): 10
Days to Ship: | 10 Days or more |
---|
Sprue Bushings -Normal Bolt Type・Flange Thickness 15mm-
MISUMI
•Product Type: Bolt fixing
•Bolt Specification: Normal bolt
•Head Thickness (mm): 15
Days to Ship: | 7 Days or more |
---|
Sprue Bushings -Normal Bolt Type・Flange Thickness 20mm-
MISUMI
•Product Type: Bolt fixing
•Bolt Specification: Normal bolt
•Head Thickness (mm): 20
Days to Ship: | 10 Days or more |
---|
Sprue Bushings -Normal Bolt Type・Flange Thickness 8mm-
MISUMI
•Product Type: Bolt fixing
•Bolt Specification: Normal bolt
•Nozzle Touch Part Specification: Normal
•Head Thickness (mm): 8
Days to Ship: | 7 Days or more |
---|
Special Bolts For Sprue Bushing
MISUMI
For complete product overview and details on Special Bolts for Sprue Bushing see the sections below:
Days to Ship: | 8 Days or more |
---|
Sprue Bushings -(Old) JIS A Type-
MISUMI
•Product Type: Bolt fixing
•Bolt Specification: Normal bolt
•Head Thickness (mm): 10
Days to Ship: | 7 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Sprue Bushings -(Old) JIS B Type-
MISUMI
•Product Type: Shoulder type
For complete product overview and details on Sprue Bushings - JIS B Type see the sections below:
Days to Ship: | 7 Days or more |
---|
Sprue Bushings For Extension Nozzle -Small, Large, Special Nozzle Type-
MISUMI
•Product Type: Extension
•Nozzle Touch Part Specification: Normal
•Head Thickness (mm): 10
Days to Ship: | 7 Days or more |
---|
Sprue Bushings -Special Bolt Type・Flange Thickness 10mm-
MISUMI
•Product Type: Bolt fixing
•Bolt Specification: Special bolt
•Head Thickness (mm): 10
Days to Ship: | 8 Days or more |
---|
Cooling Sprue Bushings -Equivalent To SUS420J2/Normal Bolt Type・Flange Thickness 10mm-
MISUMI
•Product Type: Cooling type
•Tip Matching Shape: Straight
•Head Thickness (mm): 10
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
Product type |
Bolt specifications |
Tip matching shape |
Nozzle touch part specification |
Head thickness(mm) |
D (Shaft diameter)(mm) |
|
|
| ||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Sprue Bushings For Extension Nozzle -Locator Presser Foot Type- | Ecology Sprue Bushings -Normal Bolt Type・Flange Thickness 10mm- | Sprue Bushings (P3.5SR11) -Normal Bolt Flange Thickness 10mm/L Dimension Selection Type- | Sprue Bushings For Extension Nozzle -Small, Large, Special Nozzle Type- | Cooling Sprue Bushings -Equivalent To SUS420J2/Normal Bolt Type・Flange Thickness 10mm- | |||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 9 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 10 Days or more | 7 Days or more | 10 Days or more | 7 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 12 Days or more |
Material | HPM1 Equivalent / SKD61 | HPM1 Equivalent / SKD61 | HPM1 Equivalent / SKD61 | HPM1 Equivalent / SKD61 / DC53 | HPM1 Equivalent / SKD61 / DC53 | HPM1 Equivalent / SKD61 | HPM1 Equivalent / SKD61 / DC53 | S45C / HPM1 Equivalent | HPM1 Equivalent / SKD61 | - | S45C / HPM1 Equivalent / SKD61 | HPM1 Equivalent / SKD61 / DC53 | S45C / HPM1 Equivalent / SKD61 | HPM1 Equivalent / SKD61 | HPM1 Equivalent / SKD61 | SKD61 / SUS420J2 Equivalent |
Product type | Extension | Bolt fixing | Shoulder type | Bolt fixing | Bolt fixing | Bolt fixing | Bolt fixing | Bolt fixing | Bolt fixing | - | Bolt fixing | Shoulder type | Shoulder type | Extension | Bolt fixing | Cooling type |
Bolt specifications | - | Normal bolt | - | Normal bolt | Normal bolt | Normal bolt | Normal bolt | Normal bolt | Normal bolt | - | Normal bolt | - | - | - | Special bolt | - |
Tip matching shape | Tapered | Straight / Tapered | Straight / Tapered | Straight | Straight / Tapered | Straight | Straight / Tapered | Straight / Tapered | Straight / Tapered | - | Straight / Tapered | Straight / Tapered | Straight / Tapered | Straight / Tapered | Straight / Tapered | Straight |
Nozzle touch part specification | Normal | Resin pocket | Normal / Resin pocket | Normal / String eliminator | Normal / String eliminator | String eliminator | Normal / String eliminator | Normal / String eliminator | Normal | - | Normal / String eliminator / Resin pocket | Normal / String eliminator | Normal / String eliminator | Normal | Normal / String eliminator / Resin pocket | Normal / String eliminator |
Head thickness(mm) | - | 10 | 15 | 10 | 10 | 10 | 15 | 20 | 8 | - | 10 | 15 | 25 ~ 30 | 10 | 10 | 10 |
D (Shaft diameter)(mm) | 60 | 8 ~ 20 | 8 ~ 25 | 10 ~ 16 | 8 ~ 20 | 10 ~ 16 | 16 ~ 25 | 20 ~ 30 | 8 ~ 10 | - | 8 ~ 20 | 8 ~ 25 | 10 ~ 20 | 10 ~ 20 | 10 ~ 25 | 16 ~ 20 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy