(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cooling Sprue Bushings -Equivalent To SUS420J2/Normal Bolt Type・Flange Thickness 10mm-

Cooling Sprue Bushings -Equivalent To SUS420J2/Normal Bolt Type・Flange Thickness 10mm-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Cooling type
•Tip Matching Shape: Straight
•Head Thickness (mm): 10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBCD16-[40-100/0.1]-SR[10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5]-A[0.5-2/0.5]-CW[6-40/1]
SBCD20-[40-150/0.1]-SR[10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5]-A[0.5-3.5/0.5]-CW[6-40/1]
SBCDH16-[40-100/0.1]-SR[10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5]-A[0.5-2/0.5]-CW[6-40/1]
SBCDH20-[40-150/0.1]-SR[10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5]-A[0.5-3.5/0.5]-CW[6-40/1]
SBCK16-[40-100/0.1]-SR[10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5]-A[0.5-2/0.5]-CW[6-40/1]
SBCK20-[40-150/0.1]-SR[10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5]-A[0.5-3.5/0.5]-CW[6-40/1]
SBCKH16-[40-100/0.1]-SR[10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5]-A[0.5-2/0.5]-CW[6-40/1]
SBCKH20-[40-150/0.1]-SR[10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5]-A[0.5-3.5/0.5]-CW[6-40/1]
SBCS16-[40-100/0.1]-SR[10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5]-A[0.5-2/0.5]-CW[6-40/1]
SBCS20-[40-150/0.1]-SR[10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5]-A[0.5-3.5/0.5]-CW[6-40/1]
SBCSH16-[40-100/0.1]-SR[10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5]-A[0.5-2/0.5]-CW[6-40/1]
SBCSH20-[40-150/0.1]-SR[10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5]-A[0.5-3.5/0.5]-CW[6-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nozzle touch part specification D (Shaft diameter)
(mm)
L (Bearing bore length)
(mm)
A (Taper angle at sprue)
(°)
Hardness CW (Groove width)
(mm)
P (Sprue diameter)
(mm)
SR (Nozzle part)
(mm)
1 Piece(s)

12 Days or more

10SKD61Normal1640 ~ 1000.5 ~ 2-6 ~ 402 ~ 3.510.5 ~ 20
1 Piece(s)

12 Days or more

10SKD61Normal2040 ~ 1500.5 ~ 3.5-6 ~ 402 ~ 4.510.5 ~ 20
1 Piece(s)

15 Days or more

10SKD61String eliminator1640 ~ 1000.5 ~ 2-6 ~ 402 ~ 3.510.5 ~ 20
1 Piece(s)

15 Days or more

10SKD61String eliminator2040 ~ 1500.5 ~ 3.5-6 ~ 402 ~ 4.510.5 ~ 20
1 Piece(s)

12 Days or more

10SUS420J2 EquivalentNormal1640 ~ 1000.5 ~ 247~50HRC6 ~ 402 ~ 3.510.5 ~ 20
1 Piece(s)

12 Days or more

10SUS420J2 EquivalentNormal2040 ~ 1500.5 ~ 3.547~50HRC6 ~ 402 ~ 4.510.5 ~ 20
1 Piece(s)

15 Days or more

10SUS420J2 EquivalentString eliminator1640 ~ 1000.5 ~ 247~50HRC6 ~ 402 ~ 3.510.5 ~ 20
1 Piece(s)

15 Days or more

10SUS420J2 EquivalentString eliminator2040 ~ 1500.5 ~ 3.547~50HRC6 ~ 402 ~ 4.510.5 ~ 20
1 Piece(s)

12 Days or more

10SUS420J2 EquivalentNormal1640 ~ 1000.5 ~ 237~43HRC6 ~ 402 ~ 3.510.5 ~ 20
1 Piece(s)

12 Days or more

10SUS420J2 EquivalentNormal2040 ~ 1500.5 ~ 3.537~43HRC6 ~ 402 ~ 4.510.5 ~ 20
1 Piece(s)

15 Days or more

10SUS420J2 EquivalentString eliminator1640 ~ 1000.5 ~ 237~43HRC6 ~ 402 ~ 3.510.5 ~ 20
1 Piece(s)

15 Days or more

10SUS420J2 EquivalentString eliminator2040 ~ 1500.5 ~ 3.537~43HRC6 ~ 402 ~ 4.510.5 ~ 20

Loading...

  1. 1
 

Basic Information

Product type Cooling type Tip matching shape Straight Head thickness(mm) 10

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.