(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
[Applications]
Used to accommodate the removal of caked resin from the screw.
[Features]
· Copper Gauze can be wrapped around the screw in a large contact area, comparing to brush, resulting in more effectiveness. Furthermore, the Copper Gauze can be used during the polishing process, after applying Wax for Screw Maintenanc (M-HGMX) to ensure that the Wax is applied thoroughly.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
[Applications]
· Used to remove caked resin from screws.
[Features]
· Large equipment and device are not neccesary.
· One piece of M-HGMX can be used to clean φ20 screw approximately 20 times.
Days to Ship: | Same day |
---|
Show Stock Products
MISUMI
[Applications]
Used to clean cylinders. It is for cleaning hardened cylinders.
[Features]
Made for molding machine cylinders, it is unlikely to scratch the cylinder interior.
Use in combination with the extension shaft (M-WES-S, M-WES-G).
'For details on the extension shaft, click here
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
[Applications]
Used to clean cylinders.
An extension shaft to be connected with a cylinder brush.
For details on the cylinder brush, click here
Days to Ship: | Same day |
---|
Show Stock Products
MISUMI
[Applications]
M-HML: Use for maintenance of screws, nozzles, band heaters, etc.
M-HMM: In addition to the M-HML, these gloves are Kevlar blended, resulting in high function gloves with the same resistant properties as cut-resistant gloves.( American National Standards InstituteANSI/ISEA105-2016 CUT LEVEL A3 Conformance)
M-HMH: High-temperature gloves for diecasting. Use according to the temperature.
Days to Ship: | 11 Days or more |
---|
Screw Head Disassembly Wrench【1-5 Pieces Per Package】
MISUMI
[Applications]
· Used to remove screw heads from screws.
[Features]
· S type can be used for screw heads for 3, 4 and 5-groove. L type is for 4 and 5-groove.
· Designed to fit to the screw head in balance just by pushing the claw into the holes with engraved numbers 3, 4 and 5 on one side and turning the slotted screw on the push-in side, which enables smooth removal work. The engraving of L type is the numbers 4 and 5.
· It comes with five claws, each of which can be independently tightened. The tip of the claw is brass, which prevents it from damaging screw heads.
Days to Ship: | 10 Days or more |
---|
MISUMI
[Applications]
It is used for removing screws from a Injection machine.
[Features]
With a screw type adjustment structure, it supports various screw outer diameters.
The tip of the claw is brass, which prevents it from damaging screws.
Days to Ship: | 10 Days or more |
---|
MISUMI
[Applications]
The installation width of the roller can be adjusted in three steps according to the screw diameter. (Supports screw diameters of Φ25 to 200)
[Features]
Enables cleaning work while placing and turning screws. The same process applies when checking the external appearance of the screw.
Days to Ship: | 10 Days or more |
---|
MISUMI
[Applications]
Used to fix screws with a vise.
It has a horizontal V-groove on one side and a 45° V-groove in the vertical direction on the other side, allowing objects with uneven shapes to be fixed in close contact.
[Features]
As it has a magnet, it can be easily installed to a vise.
As it is fixed, screw maintenance can be performed by one person.
Days to Ship: | Same day |
---|
Show Stock Products
MISUMI
[Applications]
Used to accommodate the removal of caked resin from the screw.
[Features]
· Copper Gauze can be wrapped around the screw in a large contact area, comparing to brush, resulting in more effectiveness. Furthermore, the Copper Gauze can be used during the polishing process, after applying Wax for Screw Maintenanc(M-HGMX), (M-HGMX) to ensure that the Wax is applied thoroughly.
Days to Ship: | Same day |
---|
Show Stock Products
MISUMI
• Application : Use to remove the injection screw of Injection Molding Machine manufactured by Sodick.
Days to Ship: | 8 Days or more |
---|
MISUMI
• Application : Use to remove the plasticizing cylinder of Injection Molding Machine manufactured by Sodick.
Days to Ship: | 8 Days or more |
---|
MISUMI
• Application :
・Use to remove the plasticizing cylinders and etc. of Injection Molding Machine manufactured by Sodick.
・If the nut cannot be loosened using the extend socket, insert the pipe type jig into the handle and turn the jig.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||
CAD |
| ||||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products | 11 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy