(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Gauze
  • Volume Discount

Stainless Steel Gauze

Standard Unit Price(USD):
-
Days to Ship :
Same day

[Applications]
Used to accommodate the removal of caked resin from the screw.
[Features]
· Copper Gauze can be wrapped around the screw in a large contact area, comparing to brush, resulting in more effectiveness. Furthermore, the Copper Gauze can be used during the polishing process, after applying Wax for Screw Maintenanc(M-HGMX), (M-HGMX) to ensure that the Wax is applied thoroughly.

Basic Specifications

  • Size
    Width: 13 cm
  • Material
    Stainless Steel
  • Total Length(m)
    30

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Same day

Stock

-

  • Volume Discount
Part Number : M-RSG-30
Days to Ship : Same day

Stock

Standard Unit Price(USD) -

Specification title

  • Size
    Width: 13 cm
  • Material
    Stainless Steel
  • Total Length(m)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing


Additional Products in this Category

Complementary Products

Tech Support