(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Insulation Monkey Wrench with Scale
Trusco Nakayama
[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· A wide type with one size larger than JIS standard.
· Includes a scale.
· Withstand voltage tested.
Days to Ship: | 11 Days or more |
---|
Insulated Grip Adjustable Wrench EA530H-150
ESCO
[Product Specifications]
・1000V insulated
・Length…150mm
・Max opening…24mm
Days to Ship: | 9 Days or more |
---|
Insulated Grip Adjustable Wrench EA530H-200
ESCO
【Product Specifications】
・1000V insulated
・Length…200mm
・Max opening…30mm
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Maximum Opening(mm) |
Overall Length(mm) |
Mass(G) |
Brand | Trusco Nakayama | ESCO | ESCO |
---|---|---|---|
Product Series | |||
Days to Ship | 11 Days or more | 9 Days or more | 10 Days or more |
Maximum Opening(mm) | 24 ~ 38 | - | - |
Overall Length(mm) | 163 ~ 313 | - | - |
Mass(G) | 145 ~ 680 | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy