(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulated Grip Adjustable Wrench EA530H-150

Insulated Grip Adjustable Wrench EA530H-150
  • Volume Discount

[Product Specifications]
・1000V insulated
・Length…150mm
・Max opening…24mm

Part Number

Configured Part Number is shown.

EA530H-150

Part Number
EA530H-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530H-150 in the Insulated Grip Adjustable Wrench EA530H-150 series.

Additional Products in this Category

Tech Support