- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.
Indexable Drill Bit Inserts
Inserts (for drills) are replacement parts that are attached to the tip of an indexable drill and cut objects. They are tools that can be attached to a machining center or milling machine to drill holes in metal, etc. Tools with replaceable cutting edges are called throwaways, which can easily be replaced to regain initial performance if the insert becomes worn or damaged. Inserts (for drills) are often made of cemented carbide, and many inserts are coated to increase heat and abrasion resistance. Select the diameter to be drilled from the inserts (for drill) compatible with the holder to be used, then based on tip material and blade edge shape characteristics, select a suitable work material such as aluminum, cast iron, general steel, stainless steel or high hardness steel, and whether there is an oil hole, etc. in accordance with the operating environment.
-
Days to Ship: |
8 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Hole Diameter (Drilling Diameter) D(mm)
|
---|
Work Material
|
---|
Coating Presence
|
---|
|
|
---|
Brand | KYOCERA |
---|
Product Series | Magic Drill DRA Type Tip |
---|
Days to Ship |
8 Days or more
|
---|
Hole Diameter (Drilling Diameter) D(mm) | 24.5 |
---|
Work Material | General Steel[◎] / Stainless Steel[◎] / Cast Iron[○] |
---|
Coating Presence | Included |
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Hole Diameter (Drilling Diameter) D(mm)
-
Work Material
-
Coating Presence
Narrow search by specifying Manufacturer
Related Categories to Indexable Drill Bit Inserts
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy