(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magic Drill DRA Type Tip

Magic Drill DRA Type Tip
  • Volume Discount

[Features]
· Long life and stable machining with a diverse range of work material

Part Number

Configured Part Number is shown.

DA2450M-GM-PR1535

Part Number
DA2450M-GM-PR1535
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Hole Diameter (Drilling Diameter) D(mm) 24.5 Work Material General Steel / Stainless Steel / Cast Iron Coating Presence Included
Detailed Type General Purpose Applicable Holder SS25-DRA240M-○, SF25-DRA240M-○ Tip Angle(°) 140
Material PR1535 Trusco Code 820-5367 Coating type MEGACOAT NANO

Please check the type/dimensions/specifications of the part DA2450M-GM-PR1535 in the Magic Drill DRA Type Tip series.

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.