(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Magic Drill Shank with Flange SF-DRA Type (Machining Depth: 8 x D)
KYOCERA
[Features]
· Low resistance design for improved hole accuracy
· Thick holder core suppresses deflection
· Cuts scrap into fine pieces
· Simple tip replacement
Days to Ship: | 10 Days or more |
---|
Indexable Drill Bit Holders - SumiDrill, WDX, Eccentric Sleeve
SUMITOMO ELEC
An eccentric sleeve for WDX type drills that allows stable pilot hole drilling regardless of the work material, from general steel to stainless steel, thanks to the excellent cutting balance.
Days to Ship: | 8 Days or more |
---|
KYOCERA
[Features]
· Long life and stable machining with a diverse range of work material
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Hole Diameter (Drilling Diameter) D(mm) |
Work Material |
Overall Length (L)(mm) |
Coating Presence |
Oil-Hole Presence |
Brand | KYOCERA | SUMITOMO ELEC | KYOCERA |
---|---|---|---|
Product Series | Magic Drill Shank with Flange SF-DRA Type (Machining Depth: 8 x D) | Indexable Drill Bit Holders - SumiDrill, WDX, Eccentric Sleeve | |
Days to Ship | 10 Days or more | 8 Days or more | 8 Days or more |
Hole Diameter (Drilling Diameter) D(mm) | 16.00 to 16.99 | - | 24.5 |
Work Material | - | - | General Steel[◎] / Stainless Steel[◎] / Cast Iron[○] |
Overall Length (L)(mm) | 211 | - | - |
Coating Presence | - | - | Included |
Oil-Hole Presence | Included | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy