(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Shank Drill Bits (Carbide)

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 12 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Hole Diameter (Drilling Diameter) D(mm)
Groove Length (ℓ)(mm)
Work Material
Overall Length (L)(mm)
Link Model
Coating Presence
Oil-Hole Presence

    Carbide Edged Tip Taper Shank Drill

    Brand

    FUKUDA

    Product Series

    Carbide Edged Tip Taper Shank Drill

    Days to Ship 8 Days or more
    Hole Diameter (Drilling Diameter) D(mm)6 ~ 60
    Groove Length (ℓ)(mm)30 ~ 222
    Work MaterialCast Iron[◎] / Aluminum[○]
    Overall Length (L)(mm)110 ~ 412
    Link ModelTapered Link
    Coating PresenceNone
    Oil-Hole PresenceNone

    Loading...

    1. 1

    Related Categories to Taper Shank Drill Bits (Carbide)