(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Carbide Edged Tip Taper Shank Drill

Carbide Edged Tip Taper Shank Drill
  • Volume Discount

•Link Model: Tapered Link
•Torsion Angle (θ) (°): Torsion (20°)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TD-6.0
TD-6.5
TD-7.0
TD-7.5
TD-8.0
TD-8.5
TD-9.0
TD-9.5
TD-10.0
TD-10.5
TD-11.0
TD-11.5
TD-12.0
TD-12.5
TD-13.0
TD-13.5
TD-14.0
TD-14.5
TD-15.0
TD-15.5
TD-16.0
TD-16.5
TD-17.0
TD-17.5
TD-18.0
TD-18.5
TD-19.0
TD-19.5
TD-20.0
TD-20.5
TD-21.0
TD-21.5
TD-22.0
TD-22.5
TD-23.0
TD-23.5
TD-24.0
TD-25.0
TD-25.5
TD-26.0
TD-26.5
TD-27.0
TD-27.5
TD-28.0
TD-28.5
TD-29.0
TD-29.5
TD-30.0
TD-30.5
TD-31.0
TD-31.5
TD-32.0
TD-32.5
TD-33.0
TD-33.5
TD-34.0
TD-34.5
TD-35.0
TD-35.5
TD-36.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Drill Diameter Tolerance
(mm)
Shank diameter (d)
(mm)
1 Piece(s)Available

8 Days or more

6301100~-0.030MT1
1 Piece(s)Available

8 Days or more

6.5401200~-0.030MT1
1 Piece(s)Available

8 Days or more

7401200~-0.030MT1
1 Piece(s)Available

8 Days or more

7.5401200~-0.030MT1
1 Piece(s)Available

8 Days or more

8401200~-0.030MT1
1 Piece(s)Available

9 Days or more

8.5501300~-0.030MT1
1 Piece(s)Available

8 Days or more

9501300~-0.030MT1
1 Piece(s)Available

8 Days or more

9.5601400~-0.030MT1
1 Piece(s)Available

12 Days or more

10601400~-0.030MT1
1 Piece(s)Available

8 Days or more

10.5701500~-0.030MT1
1 Piece(s)Available

8 Days or more

11701500~-0.030MT1
1 Piece(s)Available

8 Days or more

11.5701500~-0.030MT1
1 Piece(s)Available

8 Days or more

12701500~-0.030MT1
1 Piece(s)Available

8 Days or more

12.5801600~-0.030MT1
1 Piece(s)Available

8 Days or more

13801600~-0.030MT1
1 Piece(s)Available

8 Days or more

13.5801600~-0.030MT1
1 Piece(s)Available

12 Days or more

14801600~-0.030MT1
1 Piece(s)Available

8 Days or more

14.51002000~-0.030MT2
1 Piece(s)Available

9 Days or more

151002000~-0.030MT2
1 Piece(s)Available

10 Days or more

15.51002000~-0.030MT2
1 Piece(s)Available

8 Days or more

161002000~-0.030MT2
1 Piece(s)Available

8 Days or more

16.51002000~-0.030MT2
1 Piece(s)Available

12 Days or more

171002000~-0.030MT2
1 Piece(s)Available

8 Days or more

17.51002000~-0.030MT2
1 Piece(s)Available

8 Days or more

181002000~-0.030MT2
1 Piece(s)Available

8 Days or more

18.51102100~-0.033MT2
1 Piece(s)Available

8 Days or more

191102100~-0.033MT2
1 Piece(s)Available

8 Days or more

19.51102100~-0.033MT2
1 Piece(s)Available

12 Days or more

201102100~-0.033MT2
1 Piece(s)Available

8 Days or more

20.51102100~-0.033MT2
1 Piece(s)Available

8 Days or more

211102100~-0.033MT2
1 Piece(s)Available

8 Days or more

21.51202200~-0.033MT2
1 Piece(s)Available

8 Days or more

221202200~-0.033MT2
1 Piece(s)Available

8 Days or more

22.51202200~-0.033MT2
1 Piece(s)Available

8 Days or more

231202200~-0.033MT2
1 Piece(s)Available

8 Days or more

23.51302500~-0.033MT3
1 Piece(s)Available

8 Days or more

241302500~-0.033MT3
1 Piece(s)Available

8 Days or more

251402600~-0.033MT3
1 Piece(s)Available

8 Days or more

25.51402600~-0.033MT3
1 Piece(s)Available

8 Days or more

261402600~-0.033MT3
1 Piece(s)Available

8 Days or more

26.51402600~-0.033MT3
1 Piece(s)Available

8 Days or more

271402600~-0.033MT3
1 Piece(s)Available

8 Days or more

27.51402600~-0.033MT3
1 Piece(s)Available

8 Days or more

281402600~-0.033MT3
1 Piece(s)Available

8 Days or more

28.51402600~-0.033MT3
1 Piece(s)Available

8 Days or more

291402600~-0.033MT3
1 Piece(s)Available

8 Days or more

29.51502700~-0.039MT3
1 Piece(s)Available

8 Days or more

301502700~-0.039MT3
1 Piece(s)Available

8 Days or more

30.51502700~-0.039MT3
1 Piece(s)Available

8 Days or more

311502700~-0.039MT3
1 Piece(s)Available

8 Days or more

31.51502700~-0.039MT3
1 Piece(s)Available

8 Days or more

321502700~-0.039MT3
1 Piece(s)Available

8 Days or more

32.51803300~-0.039MT4
1 Piece(s)Available

8 Days or more

331803300~-0.039MT4
1 Piece(s)Available

8 Days or more

33.51803300~-0.039MT4
1 Piece(s)Available

8 Days or more

341803300~-0.039MT4
1 Piece(s)Available

8 Days or more

34.51803300~-0.039MT4
1 Piece(s)Available

8 Days or more

351803300~-0.039MT4
1 Piece(s)Available

8 Days or more

35.51903400~-0.039MT4
1 Piece(s)Available

8 Days or more

361903400~-0.039MT4

Loading...

Basic Information

Work Material Cast Iron / Aluminum Link Model Taper shank Coating Presence NA
Oil-Hole Presence NA Torsion Angle (θ)(Degree) Torsion (20°)

Additional Products in this Category

Tech Support