(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
AS Coated Powdered High-Speed Steel Square End Mill, 3-Flute, 50° Spiral, Short
MISUMI
The cutting performance is greatly improved by having the AS coating with high heat resistance
Days to Ship: | 8 Days or more |
---|
AS Coated Powdered High-Speed Steel Square End Mill, 4-Flute, 50° Spiral, Short
MISUMI
The cutting performance is greatly improved by having the AS coating with high heat resistance
Days to Ship: | 8 Days or more |
---|
MISUMI
The cutting performance is greatly improved by having the AS coating with high heat resistance
Days to Ship: | 8 Days or more |
---|
MISUMI
The cutting performance is greatly improved by having the AS coating with high heat resistance
Days to Ship: | 8 Days or more |
---|
SSM S Coated Estech Muscle 3-Flute Regular
S&K
[Features]
· A high-helical type 3-flute end mill made of high grade powder metallurgy HSS with S-coating.
· With a unique roughing blade shape, a wide range of machining from heavy duty cutting to finishing machining is possible
Days to Ship: | 8 Days or more |
---|
SSML S Coated Estech Muscle 3-Flute Long
S&K
[Features]
· A high-helical type 3-flute end mill made of high grade powder metallurgy HSS with S-coating.
· A wide range of machining is possible, from heavy duty cutting to finishing machining.
· Enables deep engraving, due to the long flute length.
Days to Ship: | 10 Days or more |
---|
HiVA Powder High-Speed Steel High-Helix
S&K
[Features]
· Powder HSS is adopted.
· A high helical type end mill.
Days to Ship: | 10 Days or more |
---|
HV4TLS 4-Flute Blade High Helix Long Shank
S&K
A high helical type end mill. A long shank type which allows for machining in deep sections.
Days to Ship: | 10 Days or more |
---|
Ultra Long End Mill with 4 Flutes EXLE4
EIKOSHA
[Features]
· It is a ultra-long 4-flute type with 45° high torsion angle.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Flute Diameter (D)(φ) |
Flute Length (ℓ)(mm) |
Work Material |
Flute Shape Type |
Number of Flutes(sheet) |
Tool Material Type |
Processing Applications |
Link Diameter (d)(mm) |
Coating |
Overall Length (L)(mm) |
Helix Angle (θ) |
Base-Blade Availability |
Length Under Neck (ℓ1)(mm) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | S&K | S&K | S&K | S&K | EIKOSHA |
---|---|---|---|---|---|---|---|---|---|
Product Series | AS Coated Powdered High-Speed Steel Square End Mill, 3-Flute, 50° Spiral, Short | AS Coated Powdered High-Speed Steel Square End Mill, 4-Flute, 50° Spiral, Short | |||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more |
Specifications |
|
|
|
| |||||
Flute Diameter (D)(φ) | 6 ~ 25 | 6 ~ 25 | 6 ~ 20 | 6 ~ 20 | 6 ~ 30 | 6 ~ 30 | 3 ~ 40 | 20 ~ 50 | 20 ~ 50 |
Flute Length (ℓ)(mm) | 15 ~ 50 | 15 ~ 50 | 15 ~ 45 | 15 ~ 45 | 15 ~ 55 | 25 ~ 105 | 8 ~ 65 | 55 ~ 90 | 100 ~ 250 |
Work Material | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Aluminum[○] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Aluminum[○] / Titanium[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Titanium[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] |
Flute Shape Type | Square | Square | Square | Square | Square | Square | Square | Square | Square |
Number of Flutes(sheet) | 3 | 4 | 3 | 4 | 3 | 3 | 2 ~ 4 | 4 | 4 |
Tool Material Type | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel |
Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Countersunk |
Link Diameter (d)(mm) | 8 ~ 25 | 8 ~ 25 | 8 ~ 20 | 8 ~ 20 | 8 ~ 32 | 8 ~ 32 | 6 ~ 32 | 16 ~ 42 | 20 ~ 42 |
Coating | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | TiCN | TiCN | Non-Coated | Non-Coated | Non-Coated |
Overall Length (L)(mm) | 65 ~ 140 | 65 ~ 140 | 65 ~ 125 | 65 ~ 125 | 65 ~ 150 | 75 ~ 190 | 60 ~ 150 | 200 ~ 320 | 180 ~ 350 |
Helix Angle (θ) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) |
Base-Blade Availability | Included | Included | Included | Included | Included | Included | Included | Included | Included |
Length Under Neck (ℓ1)(mm) | - | - | - | - | 17 ~ 65 | 27 ~ 115 | 10 ~ 65 | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy